2.5 mm to 3.5 mm Audio Cable Adapter - Male to Female
GCAUD2535MFConnect Stereo Audio headphones to a cell phone or PDA audio port
$7.99 USD
In Stock: United States : 309 Canada : 1
This Audio Cable Adapter features one 2.5mm audio male connector and one 3.5mm audio female connector, providing a cost-effective way to connect standard 3.5mm headphones to a cell phone or PDA audio port.
What's in the box
Product Numbers
| ASI Distribution USA | 89132 |
| Ingram Micro USA | R35858 |
| Synnex US | STA-GCAUD2535MF |
| UPC Code | 065030830232 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty | Lifetime |
| Carton Quantity | 200 |
| Color | Black |
| Shipping (Package) Weight | 0.04 lb [0 kg] |
| Connector A | 1 - 2.5 mm Mini-Jack (3 Position) Male |
| Connector B | 1 - 3.5 mm Mini-Jack (3 Position) Female |
Certifications, Reports and Compatibility















Follow us on Twitter |