Premium 19.1 ft (6m) Sub-woofer Audio Cable
ZENSUBWFR6The ZENSUBWFR6 Sub-woofer Audio Cable offers a high quality audio interconnect, perfect for connecting Amplified Active Sub-woofers, Receivers, and Home Theater Surround Sound Systems.
Constructed to outperform the competition, our Sub-woofer Audio cables deliver clear, responsive low frequency sound reproduction - worthy of the investment you have made in your equipment.
Cable ZEN cables include a unique color-coding stripe and cable management system that simplifies connections and keeps your setup organized and easy to manage.
The StarTech.com Advantage
- Unique striping and cable management system
- Gold-plated connectors and quality cable construction
- Backed by StarTech.com's lifetime warranty
What's in the box
Product Numbers
| UPC Code | 065030812573 |
Technical Specifications
| Warranty | Lifetime |
| Carton Quantity | 12 |
| Color | Gray |
| Component Color Code | Purple |
| Shipping (Package) Weight | 0.97 lb [0.4 kg] |
| Cable Length | 19.68 ft [6 m] |
| Connector A | 1 - Subwoofer Audio (1 x RCA) Male |
| Connector B | 1 - Subwoofer Audio (1 x RCA) Male |
| Cable Jacket Type | PE - Polyethylene |
Certifications, Reports and Compatibility
Related Products






Follow us on Twitter |