10 ft DVI-D Dual Link Monitor Extension Cable - M/F
DVIDDMF10Extend your DVI-D (dual link) connection by 10ft
This DVI-D dual link extension cable provides one DVI-D dual link Male connector and one DVI-D dual link Female connector to create a reliable way to extend your DVI-D (dual link) cable connection.
With support for high speed digital video data transmissions up to 9.9Gbps, the extension cable is suited for high resolution applications on your panel display, digital projector, or HDTV.
Expertly designed and constructed of only top quality materials, this high performance DVI-D dual link extension cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Dual link cable provides high speed digital transmission of up to 9.9 Gbits/sec
- Signal attenuation is stronger and faster than a standard monitor cable
- Backed by StarTech.com’s Lifetime Warranty
- Works with all Digital Flat Panels and Liquid Crystal Displays
What's in the box
Features
- DVI-D Dual Link Display Cable supports digital displays only
- Compatible with PC and Mac computer systems
- Dual link digital signalling allows high speed digital data transmission
- High speed digital transmission rate of up to 9.9 Gbits/sec
- Compliant with DVI DDWG Standards
- Supports hot plugging of DVI display devices
Applications
- Easily connect your PC to a HDTV, Projector and CRT Displays
- Compatible with Flat Panel Displays, Digital CRT Displays, Projectors and HDTV
Product Numbers
| ASI Distribution USA | 87847 |
| D and H | DVIDDMF10 |
| Ingram Micro USA | D57218 |
| Synnex US | STA-DVIDDMF10 |
| UPC Code | 065030802840 |
Technical Specifications
| Warranty | Lifetime |
| Carton Quantity | 30 |
| Color | Black |
| Product Weight | 0.88 lb [0.4 kg] |
| Shipping (Package) Weight | 0.88 lb [0.4 kg] |
| Cable Length | 10 ft [3 m] |
| Connector A | 1 - DVI-D (25 pin) Female |
| Connector B | 1 - DVI-D (25 pin) Male |
| Wire Gauge | 28 AWG |
Certifications, Reports and Compatibility
Accessories


























Follow us on Twitter |