20 ft Dual Link Digital Analog Monitor DVI-I Cable - M/M
DVIIDMM20Provides a high speed, crystal clear connection between your DVI devices
This 20ft DVI-I dual link digital/analog video cable features two male DVI-I connectors with support for high speed data transmissions of up to 9.9Gbps between DVI devices. This cable provides a reliable, high quality connection to devices such as flat panel displays, HDTVs, Blu-Ray players, DVD players and more.
Expertly designed and constructed of only top quality materials, this dual link DVI-I cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Works with all Digital Flat Panels and Liquid Crystal Displays
- Backed by StarTech.com’s Lifetime Warranty
- High quality construction, including 28 AWG copper conductors and Aluminum-Mylar Foil with Braid shielding, ensure error-free transmission for maximum video quality
- Dual link cable provides high speed digital transmission of up to 9.9 Gbits/sec
Features
- Supports hot plugging of DVI display devices
- Compliant with DVI DDWG Standards
- High speed digital transmission rate of up to 9.9 Gbits/sec
- Dual link digital signalling allows high speed digital data transmission
- Compatible with PC and Mac computer systems
Applications
- Compatible with Flat Panel Displays, Digital CRT Displays, Projectors and HDTV
- Easily connect your PC to a HDTV, Projector and CRT Displays
Product Numbers
| Dell Harmony | A0391437 |
| TechData Dis | 10546316 |
| ASI Distribution USA | 88329 |
| D and H | DVIIDMM20 |
| Ingram Micro USA | D88901 |
| Synnex US | STA-DVIIDMM20 |
| UPC Code | 065030808521 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Industry Standards | DVI DDWG Standard |
| Connector(s) | |
| Connector A | 1 - DVI-I (29 pin) Male |
| Connector B | 1 - DVI-I (29 pin) Male |
| Performance | |
| Maximum Data Transfer Rate | 9.9 Gbits/sec |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 28 AWG |
| Cable Length | 20 ft [6.1 m] |
| Packaging Information | |
| Shipping (Package) Weight | 2.1 lb [1 kg] |
| What's in the Box | |
| Included in Package | 1 - 20 ft Dual Link Digital Analog Monitor DVI-I Cable - M/M |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- DVIIDMM20_Datasheet.pdf
English - DVIIDMM20_Datasheet-DE.pdf
Deutsch - DVIIDMM20_Datasheet-ES.pdf
Español - DVIIDMM20_Datasheet-FR.pdf
Français - DVIIDMM20_Datasheet-IT.pdf
Italiano - DVIIDMM20_Datasheet-NL.pdf
Nederlands

























Follow us on Twitter | Find us on Google+