40 ft DVI-D Dual Link Digital Video Monitor Cable - M/M
DVIDDMM40Provides a High Speed, Crystal Clear Connection Between your DVI Digital Devices
This 40ft DVI-D dual link cable features two male DVI-D connectors and supports high speed data transmissions of up to 9.9Gbps to provide a stronger, faster signal that keeps the resolution on your panel display, digital projector, or HDTV crystal clear.
Expertly designed and constructed of only top quality materials, the DVIDDMM40 DVI-D dual link cable is backed by our Lifetime Warranty.
The StarTech.com Advantage
- Works with all Digital Flat Panels and Liquid Crystal Displays
- Backed by StarTech.com’s Lifetime Warranty
- High quality construction, including 28 AWG copper conductors and Aluminum-Mylar Foil with Braid shielding, ensure error-free transmission for maximum video quality
- Dual link cable provides high speed digital transmission of up to 9.9 Gbits/sec
Features
- Supports hot plugging of DVI display devices
- Compliant with DVI DDWG Standards
- High speed digital transmission rate of up to 9.9 Gbits/sec
- Dual link digital signalling allows high speed digital data transmission
- Compatible with PC and Mac computer systems
- DVI-D Dual Link Display Cable supports digital displays only
Applications
- Compatible with Flat Panel Displays, Digital CRT Displays, Projectors and HDTV
- Easily connect your PC to a HDTV, Projector and CRT Displays
Product Numbers
| Dell Harmony | A2819599 |
| ASI Distribution USA | 87848 |
| D and H | DVIDDMM40 |
| Ingram Micro USA | CH4487 |
| Synnex US | STA-DVIDDMM40 |
| UPC Code | 065030819879 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Connector Plating | Nickel |
| Industry Standards | DVI DDWG Standard |
| Connector(s) | |
| Connector A | 1 - DVI-D (25 pin) Male |
| Connector B | 1 - DVI-D (25 pin) Male |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 28 AWG |
| Cable Length | 40 ft [12.2 m] |
| Product Weight | 2.4 lb [1.1 kg] |
| Packaging Information | |
| Shipping (Package) Weight | 2.4 lb [1.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 40 ft DVI-D Dual Link Digital Video Monitor Cable - M/M |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- DVIDDMM40_Datasheet.pdf
English - DVIDDMM40_Datasheet-ES.pdf
Español - DVIDDMM40_Datasheet-FR.pdf
Français - DVIDDMM40_Datasheet-IT.pdf
Italiano - DVIDDMM40_Datasheet-NL.pdf
Nederlands



















Follow us on Twitter |