6 ft DVI-D Single Link Digital Video Monitor Cable w/ Audio - M/M
DVIDSMM6AMake digital video and audio connections using a single, high quality cable
This 6ft single-link DVI-D display cable offers a high quality connection that allows you to get the most out of your high-end digital video card and flat-panel digital LCD monitor. The single-link DVI-D cable also includes a built-on audio cable, providing both sound and high quality video in a single cable.
With DVI-D technology, no digital-to-analog conversion is necessary, so the signal is delivered faster and stronger than a standard monitor cable signal. The plug and play-compatible, all-digital connection is also ideal for connecting laptop computers to digital projectors for crystal-clear presentations.
By interfacing two digital signals directly, you’ll experience faster, higher-quality images. This single-link DVI-D cable (with audio) works with any DVI digital flat panel LCD monitor and allows high-speed DVI video data transmissions of up to 4.95 Gbps.
The StarTech.com Advantage
- Works with all Digital Flat Panels and Liquid Crystal Displays
- High quality construction, including 28 AWG copper conductors and Aluminum-Mylar Foil with Braid shielding, ensure error-free transmission for maximum video quality
- Provides high speed digital transmission of up to 4.95 Gbits/sec
- Backed by StarTech.com’s Lifetime Warranty
Features
- Supports hot plugging of DVI display devices
- Compliant with DVI DDWG Standards
- High speed digital transmission rate of up to 4.95 Gbits/sec
- Compatible with PC and Mac computer systems
- DVI-D Single Link Display Cable supports digital displays only
Applications
- Compatible with Flat Panel Displays, Digital CRT Displays, Projectors and HDTV
- Easily connect your PC to a HDTV, Projector and CRT Displays
Product Numbers
| Dell Harmony | A3009483 |
| TechData Dis | 10546309 |
| Ingram Micro USA | M59509 |
| Synnex US | STA-DVIDSMM6A |
| UPC Code | 065030822428 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Industry Standards | DVI DDWG Standard |
| Connector(s) | |
| Connector A | 1 - 3.5 mm Mini-Jack (3 Position) Male |
| 1 - DVI-D (19 pin) Male | |
| Connector B | 1 - 3.5 mm Mini-Jack (3 Position) Male |
| 1 - DVI-D (19 pin) Male | |
| Performance | |
| Maximum Data Transfer Rate | 4.95 Gbits/sec |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 28 AWG |
| Cable Length | 6 ft [1.8 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.5 lb [0.2 kg] |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- DVIDSMM6A_Datasheet.pdf
English - DVIDSMM6A_Datasheet-DE.pdf
Deutsch - DVIDSMM6A_Datasheet-ES.pdf
Español - DVIDSMM6A_Datasheet-FR.pdf
Français - DVIDSMM6A_Datasheet-IT.pdf
Italiano - DVIDSMM6A_Datasheet-NL.pdf
Nederlands
















Follow us on Twitter | Find us on Google+