6 ft DVI-I Dual Link Digital Analog Monitor Cable M/M
DVIIDMM6Provides a high speed, crystal clear connection between your DVI devices
This 6ft DVI-I dual link digital/analog video cable features two male DVI-I connectors with support for high speed data transmissions of up to 9.9Gbps between DVI devices. The cable provides a reliable, high quality connection to devices such as flat panel displays, HDTVs, Blu-Ray players, DVD players and more.
Expertly designed and constructed of only top quality materials, this DVI-I dual link video cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- High quality construction, including 28 AWG copper conductors and Aluminum-Mylar Foil with Braid shielding, ensure error-free transmission for maximum video quality
- Dual link cable provides high speed digital transmission of up to 9.9 Gbits/sec
- Backed by StarTech.com Lifetime Warranty
Features
- High speed digital transmission rate of up to 9.9 Gbits/sec
- Compliant with DVI DDWG Standards
- Supports hot plugging of DVI display devices
- Ferrite core eliminates EMI interference
Applications
- Compatible with Flat Panel Displays, Digital CRT Displays, Projectors and HDTV
- Connect your PC to a HDTV, Projector and CRT Displays
- Compatible with PC and Mac® computer systems
- Compatible with PC and Mac® computer systems
- DVI-I Dual Link Display Cable supports both analog and digital displays
- DVI-I Dual Link Display Cable supports both analog and digital displays
Product Numbers
| Dell Harmony | A0391434 |
| TechData Dis | 20046A |
| ASI Distribution USA | 87850 |
| D and H | DVIIDMM6 |
| Ingram Micro USA | D88902 |
| Synnex US | STA-DVIIDMM6 |
| UPC Code | 065030808491 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Connector Plating | Nickel |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Cable Shield Type | Aluminum-Mylar Foil with Braid |
| Industry Standards | DVI DDWG Standard |
| Connector(s) | |
| Connector A | 1 - DVI-I (29 pin) Male |
| Connector B | 1 - DVI-I (29 pin) Male |
| Performance | |
| Maximum Data Transfer Rate | 9.9 Gbits/sec |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 28 AWG |
| Cable Length | 6 ft [1.8 m] |
| Product Weight | 0.8 lb [0.4 kg] |
| Packaging Information | |
| Shipping (Package) Weight | 0.8 lb [0.4 kg] |
| What's in the Box | |
| Included in Package | 1 - 6 ft DVI-I Dual Link Digital Analog Monitor Cable M/M |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- DVIIDMM6_Datasheet.pdf
English - DVIIDMM6_Datasheet-ES.pdf
Español - DVIIDMM6_Datasheet-FR.pdf
Français - DVIIDMM6_Datasheet-IT.pdf
Italiano - DVIIDMM6_Datasheet-NL.pdf
Nederlands


























Follow us on Twitter |