20 ft DisplayPort® Cable with Latches - M/M
DISPLPORT20LProvide high resolution digital video and audio performance between your DisplayPort®-enabled devices
The DISPLPORT20L 20-foot DisplayPort® Cable supports a maximum bandwidth of 10.8 Gbps, and is capable of providing higher performance than either HDMI® or dual link DVI and supporting next generation multimedia applications with a maximum resolution capability of up to WQXGA (2560×1600).
The DisplayPort cable’s small, USB-sized latching connectors support two-way display connectivity and optional audio support.
Featuring 26 gauge (AWG) pure copper wire, the cable includes Aluminum and Mylar shielding to help eliminate EMI and RFI interference and maintain signal integrity without any degradation of quality.
The DISPLPORT20L DisplayPort cable is both HDCP and DPCP capable, ensuring that digitally protected content is displayed properly on the connected display.
The StarTech.com Advantage
- Latching connectors secure cable against accidental disconnection
- DisplayPort® offers full digital audio support (up to eight channels) in the same cable as video
- Provides a clear digital audio video signal
Features
- Molded latching connectors with strain relief
- Supports the DPCP (DisplayPort® Content Protection) standard in addition to HDCP
- Designed and manufactured to DisplayPort standards
Applications
- Connecting a DisplayPort® display to a PC or alternative DisplayPort source
Product Numbers
| TechData Dis | 10546232 |
| ASI Distribution USA | 108250 |
| D and H | DISPLPORT20L |
| Ingram Micro USA | DY8894 |
| Synnex US | STA-DISPLPORT20L |
| UPC Code | 065030841924 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 19 |
| Connector Plating | Nickel |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Cable Shield Type | Aluminum-Mylar Foil with Braid |
| Fire Rating | CMG Rated (General Purpose) |
| Connector(s) | |
| Connector A | 1 - DisplayPort (20 pin) Latching Male |
| Connector B | 1 - DisplayPort (20 pin) Latching Male |
| Physical Characteristics | |
| Color | Black |
| Connector Style | Latching |
| Wire Gauge | 26 AWG |
| Cable Length | 20 ft [6.1 m] |
| Cable OD | 0.3 in [8.5 mm] |
| Product Weight | 13.4 oz [380 g] |
| Packaging Information | |
| Package Quantity | 1 |
| Shipping (Package) Weight | 1.1 lb [0.5 kg] |
| What's in the Box | |
| Included in Package | 1 - 20 ft DisplayPort® Cable with Latches - M/M |
Related Products
Accessories
Downloads
Data Sheet(s)
- DISPLPORT20L_Datasheet.pdf
English - DISPLPORT20L_Datasheet-DE.pdf
Deutsch - DISPLPORT20L_Datasheet-ES.pdf
Español - DISPLPORT20L_Datasheet-FR.pdf
Français - DISPLPORT20L_Datasheet-IT.pdf
Italiano - DISPLPORT20L_Datasheet-NL.pdf
Nederlands



















Follow us on Twitter | Find us on Google+