35 ft DisplayPort® Cable with Latches - M/M
DISPLPORT35LProvide high resolution digital video and audio performance between your DisplayPort®-enabled devices
The DISPLPORT35L 35-foot DisplayPort® cable provides a connection of up to 35ft between a DisplayPort source and a DisplayPort display, with no loss of signal quality – more than double the typical DisplayPort connection distance limitation of 16ft. Its 26 gauge (AWG) pure copper wire, and Aluminum and Mylar shielding helps to eliminate EMI and RFI interference. Delivering a maximum bandwidth of 10.8 Gbps, the DISPLPORT35L is capable of providing higher performance than either HDMI® or dual link DVI and supporting next generation multimedia applications with a maximum resolution capability of up to WQXGA (2560×1600).
The DisplayPort cable’s small, USB-sized latching connectors support two-way display connectivity and optional audio support.
The DISPLPORT35L DisplayPort cable is both HDCP and DPCP capable, ensuring that digitally protected content is displayed properly on the connected display.
The StarTech.com Advantage
- Latching connectors secure cable against accidental disconnection
- DisplayPort® offers full digital audio support (up to eight channels) in the same cable as video
- Provides a clear digital audio video signal
Features
- Molded latching connectors with strain relief
- Supports the DPCP (DisplayPort® Content Protection) standard in addition to HDCP
- Designed and manufactured to DisplayPort standards
Applications
- Connecting a DisplayPort® display to a PC or alternative DisplayPort source
Product Numbers
| Dell Harmony | A3080214 |
| TechData Dis | 55123P |
| ASI Distribution USA | 88399 |
| Ingram Micro USA | CK9416 |
| Synnex US | STA-DISPLPORT35L |
| UPC Code | 065030834100 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 19 |
| Connector Plating | Nickel |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Cable Shield Type | Aluminum-Mylar Foil with Braid |
| Fire Rating | CMG Rated (General Purpose) |
| Connector(s) | |
| Connector A | 1 - DisplayPort (20 pin) Male |
| Connector B | 1 - DisplayPort (20 pin) Male |
| Physical Characteristics | |
| Color | Black |
| Connector Style | Latching |
| Wire Gauge | 26 AWG |
| Cable Length | 35 ft [10.7 m] |
| Cable OD | 0 in [0.3 mm] |
| Product Weight | 1.9 lb [0.9 kg] |
| Packaging Information | |
| Shipping (Package) Weight | 1.9 lb [0.9 kg] |
| What's in the Box | |
| Included in Package | 1 - 35 ft DisplayPort® Cable with Latches - M/M |
Downloads
Data Sheet(s)
- DISPLPORT35L_Datasheet.pdf
English - DISPLPORT35L_Datasheet-ES.pdf
Español - DISPLPORT35L_Datasheet-FR.pdf
Français - DISPLPORT35L_Datasheet-IT.pdf
Italiano - DISPLPORT35L_Datasheet-NL.pdf
Nederlands



















Follow us on Twitter |