3 ft Mini DisplayPort to DisplayPort Adapter Cable - M/M
MDP2DPMM3Connect your Mini-DisplayPort®-equipped computer to a standard DisplayPort monitor
$11.99 USD
In Stock: United States : 543 Canada : 38
The MDP2DPMM3 Mini DisplayPort to DisplayPort Adapter offers a cost-effective solution for connecting a Mini DisplayPort-enabled laptop (MacBook®, MacBook Pro, MacBook Air) to a standard DisplayPort monitor, or DisplayPort-equipped HDTV.
The StarTech.com Advantage
- Latching DisplayPort connector prevents accidental disconnection
- Backed by a StarTech.com lifetime warranty and free technical support
Features
- Compatible with Apple mini DisplayPort equipped computers
- Latching DisplayPort connector provides secure monitor connection
Applications
- Connect your mini DisplayPort laptop to a DisplayPort monitor
Product Numbers
| Dell Harmony | A3977516 |
| TechData Dis | 64544V |
| ASI Distribution USA | 104641 |
| Ingram Micro USA | DE0920 |
| Synnex US | STA-MDP2DPMM3 |
| UPC Code | 065030840491 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 20 |
| Connector Plating | Nickel |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Fire Rating | CMG Rated (General Purpose) |
| Connector(s) | |
| Connector A | 1 - Mini-DisplayPort (20 pin) Male |
| Connector B | 1 - DisplayPort (20 pin) Male |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 32 AWG |
| Cable Length | 3 ft [0.9 m] |
| Cable OD | 0.2 in [4.8 mm] |
| Product Weight | 1.4 oz [39 g] |
| Environmental | |
| Operating Temperature | 0°:C to 35°C (32°F to 95°F) |
| Storage Temperature | 0°:C to 70°C (32°F to 158°F) |
| Humidity | 20~80% RH |
| Packaging Information | |
| Shipping (Package) Weight | 1.8 oz [50 g] |
| What's in the Box | |
| Included in Package | 1 - 3ft Mini-DisplayPort to DisplayPort Cable |
Related Products
DISPLPORT10L 10 ft DisplayPort® Cable with Latches - M/M Provide high resolution digital video and audio performance between your DisplayPort®-enabled devices
$34.99
DISPLPORT25L 25 ft DisplayPort® Cable with Latches - M/M Provide high resolution digital video and audio performance between your DisplayPort®-enabled devices
$99.99
DISPLPORT35L 35 ft DisplayPort® Cable with Latches - M/M Provide high resolution digital video and audio performance between your DisplayPort®-enabled devices
$166.99
DISPLPORT50L 50 ft DisplayPort® Cable with Latches - M/M Provide high resolution digital video and audio performance between your DisplayPort®-enabled devices
$210.99
DISPLPORT6L 6 ft DisplayPort® Cable with Latches - M/M Provide high resolution digital video and audio performance between your DisplayPort®-enabled devices
$27.99
MDP2DPMM10 10ft Mini DisplayPort® to DisplayPort Adapter Cable - M/M Connect your Mini-DisplayPort®-equipped computer to a standard DisplayPort monitor
$19.99
MDP2DPMM6 6 ft Mini DisplayPort to DisplayPort Adapter Cable - M/M Connect your mini DisplayPort products to a DisplayPort Monitor.
$13.99
MDP2DVI Mini DisplayPort to DVI Video Adapter Converter Connect a DVI display to a Mini DisplayPort® equipped PC or MAC®
$21.99
MDP2HDMI Mini DisplayPort® to HDMI® Video Adapter Converter Connect an HDMI® enabled display to a Mini DisplayPort® equipped PC or MAC
$21.99
MDP2VGA Mini DisplayPort to VGA Video Adapter Converter Connect your VGA monitor to a Mini DisplayPort equipped computer
$32.99
Accessories
DPEXT6L 6 ft DisplayPort® Video Extension Cable - M/F Extend the reach of your DisplayPort devices by 6ft
$45.99
GCDPFF DisplayPort Gender Changer - F/F Join Two DisplayPort® Cables Together to Make a Longer Cable
$23.99
GCDPFF DisplayPort Gender Changer - F/F Join Two DisplayPort® Cables Together to Make a Longer Cable
$23.99
Downloads
Data Sheet(s)
- MDP2DPMM3_Datasheet.pdf
English - MDP2DPMM3_Datasheet-ES.pdf
Español - MDP2DPMM3_Datasheet-FR.pdf
Français - MDP2DPMM3_Datasheet-IT.pdf
Italiano - MDP2DPMM3_Datasheet-NL.pdf
Nederlands



















Follow us on Twitter |