CHECKOUT Your Cart: Empty

DisplayPort Gender Changer - F/F

GCDPFF

Join Two DisplayPort® Cables Together to Make a Longer Cable

$23.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 85 Canada : 39
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

This DisplayPort gender changer offers two female DisplayPort connectors - a simple, cost-effective solution for joining two short DisplayPort cables to create a longer, single cable.

The gender changer is durably constructed with gold-plated connectors and a latching design to prevent slippage. Backed by Lifetime Warranty.

The StarTech.com Advantage
  • A cost-effective way of converting a 9-pin female port to a 9-pin male port
  • Easy to use and install
  • Backed by StarTech.com's lifetime warranty
Applications
  • Easily extend the reach of Displayport cables
Product Numbers
Dell Harmony A3287686
TechData Dis 01886S
ASI Distribution USA 86096
D and H GCDPFF
Ingram Micro USA CC8694
Synnex US STA-GCDPFF
UPC Code 065030835572
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - DisplayPort (20 pin) Female
Connector B 1 - DisplayPort (20 pin) Female
Physical Characteristics
Color Blue
Product Length 2.2 in [55 mm]
Packaging Information
Shipping (Package) Weight 0 lb [0 kg]
What's in the Box
Included in Package 1 - DisplayPort Gender Changer - F/F
Certifications, Reports and Compatibility

Downloads

Data Sheet(s)