Clearance
Right Angle DisplayPort to DisplayPort Adapter – M/F
GCDPMFRA90 Degree Right Angled connector
$14.99 USD
In Stock: United States : 0 Canada : 16
This 90 degree Right Angled DisplayPort video adapter features two DisplayPort connectors - one male and one female, with a 90 degree bend between them. The angled connector requires only 2" of clearance, allowing cables to be installed into tight spaces such as behind monitors mounted on the wall or PCs locked into cabinets where space is limited.
The StarTech.com Advantage
- Backed by a StarTech.com Life Time Warranty
Features
- Provides connectivity at a 90° angle
- Latching connector ensure greater security
Applications
- Connecting high resolution display to long cable runs where space is limited
- Connecting your DisplayPort monitor to your PC where there is only 2 inches of clearance between the PC and wall
Product Numbers
| Dell Harmony | A3482306 |
| UPC Code | 065030836920 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - DisplayPort (20 pin) Female |
| Connector B | 1 - DisplayPort (20 pin) Male |
| Physical Characteristics | |
| Color | Black |
| Product Weight | 0.9 oz [25 g] |
| Environmental | |
| Operating Temperature | -20°C to 50°C (-4°F to 122°F) |
| Storage Temperature | -20°C to 60°C (-4°F to 140°F) |
| Humidity | 60~75% RH |
| Packaging Information | |
| Shipping (Package) Weight | 1.1 oz [30 g] |
| What's in the Box | |
| Included in Package | 1 - Right angled DisplayPort Adapter |
Certifications, Reports and Compatibility
Related Products
GC1515MFRA2 Right Angle VGA to VGA Cable Adapter Type 2 - M/F Add space for your VGA port and connect a VGA cable even in tight installation spaces
$9.99
GC99MFRA1 Right Angle DB9 to DB9 Serial Cable Adapter Type 1 - M/F Add space for your DB9 serial port and connect a DB9 cable even in tight installation spaces
$9.99
Accessories
DISPLPORT6L 6 ft DisplayPort® Cable with Latches - M/M Provide high resolution digital video and audio performance between your DisplayPort®-enabled devices
$27.99
DISPLPORT10L 10 ft DisplayPort® Cable with Latches - M/M Provide high resolution digital video and audio performance between your DisplayPort®-enabled devices
$34.99
DISPLPORT25L 25 ft DisplayPort® Cable with Latches - M/M Provide high resolution digital video and audio performance between your DisplayPort®-enabled devices
$99.99
DISPLPORT35L 35 ft DisplayPort® Cable with Latches - M/M Provide high resolution digital video and audio performance between your DisplayPort®-enabled devices
$166.99
DISPLPORT50L 50 ft DisplayPort® Cable with Latches - M/M Provide high resolution digital video and audio performance between your DisplayPort®-enabled devices
$210.99
DPEXT6L 6 ft DisplayPort® Video Extension Cable - M/F Extend the reach of your DisplayPort devices by 6ft
$45.99
GCDPMM DisplayPort Gender Changer - M/M Turn a DisplayPort® extension cable into a standard DisplayPort male-male cable
$29.99
DISPLPORT15L 15 ft DisplayPort® Cable with Latches - M/M Provide high resolution digital video and audio performance between your DisplayPort®-enabled devices
$49.99
Downloads
Data Sheet(s)
- GCDPMFRA_Datasheet.pdf
English - GCDPMFRA_Datasheet-ES.pdf
Español - GCDPMFRA_Datasheet-FR.pdf
Français - GCDPMFRA_Datasheet-IT.pdf
Italiano - GCDPMFRA_Datasheet-NL.pdf
Nederlands










Follow us on Twitter |