CHECKOUT Your Cart: Empty
Cables / Audio-Video Cables / HDMI® / HDMISPL1HH

1 ft Standard HDMI® Cable - 1x HDMI (M) to 2x HDMI (F)

HDMISPL1HH

Deliver two identical images of the same resolution to two separate devices incorporating HDMI® technology.

$24.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 13 Canada : 15
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

The HDMISPL1HH Standard HDMI® Splitter Cable lets you split the video output from an HDMI-enabled device (DVD player or satellite receiver) to two HDMI-capable displays simultaneously to deliver two identical images of the same resolution.

For best results when splitting an HDMI video signal with the HDMISPL1HH, we recommend that before connecting a second HDMI-capable display, you connect the first display incorporating HDMI technology and wait for the monitor to detect the video signal.

Please note:This device does not negotiate individual handshakes between connected devices or pass HDCP data from a connected display back to the video source; if your application requires these functions please refer to our 2-Port High Speed HDMI Video Splitter and Signal Amplifier (ST122HDMI2). The Standard HDMI Splitter Cable cannot be used to span an image across two displays, or show different images on individual displays. Similarly, the HDMISPL1HH Standard HDMI Splitter Cable cannot be used to connect two video source devices to a single display.

Built with only the highest quality shielded components and gold-plated connectors to ensure peak performance, our Standard HDMI Splitter Cable is backed by Lifetime Warranty.

The StarTech.com Advantage
  • Deliver two identical images of the same resolution to two separate devices incorporating HDMI® technology
  • Easy to use and install
  • Backed by StarTech.com lifetime warranty
Features
  • Support for high-resolution images
Applications
  • Connect two HDMI®-capable displays to a single digital HDMI-ready source
  • Ideal for use LCD TV, LCD Projectors, Plasma TV, HDTV and DVD Player and set-top box
  • Compatible with computers and HDTV video sources (satellite receivers, DVD players, etc) with DVI outputs
Product Numbers
Dell Harmony A5807100
TechData Dis 03960I
ASI Distribution USA 83966
D and H HDMISPL1HH
Ingram Micro USA Q17498
Synnex US STA-HDMISPL1HH
UPC Code 065030825900
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Connector Plating Gold
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 2 - HDMI (19 pin) Female
Performance
Maximum Digital Resolutions 1280x1024
Physical Characteristics
Color Black
Cable Length 1 ft [0.3 m]
Product Length 12 in [304.8 mm]
Special Notes / Requirements
Note

This product will split your video signal to deliver two identical images of the same resolution. It cannot be used to span an image across two displays, or to show different images on each display. It cannot be used to connect two source devices to one display.

For best results, we recommend that you connect one display, and wait for detection to be completed, before connecting a second display. This device does not negotiate individual handshakes between connected devices and does not pass HDCP data back to the source. If your application requires these functions please refer to our product ST122HDMI2.

Packaging Information
Shipping (Package) Weight 0.3 lb [0.1 kg]
What's in the Box
Included in Package 1 - 1 ft Standard HDMI® Cable - 1x HDMI (M) to 2x HDMI (F)
Certifications, Reports and Compatibility

Related Products

2 Port HDMI® Video Splitter and Signal Amplifier
$59.99
Not Available
Standard HDMI® Cable - 1x HDMI (M) to 2x HDMI (F) Standard HDMI® Cable - 1x HDMI (M) to 2x HDMI (F) Standard HDMI® Cable - 1x HDMI (M) to 2x HDMI (F)