1 ft High Speed HDMI® Cable - HDMI - M/M
HDMIMM1Provides a high speed connection between HDMI®-enabled devices
The HDMIMM1 1-foot High Speed HDMI® cable features 2 gold-plated HDMI (male) connectors and durable high quality construction to provide a dependable HDMI to HDMI connection between devices such as Blu-Ray players, HDTVs, DVD Players, stereo receivers and more.
This high quality HDMI cable fully supports 1080p+ resolutions at up to 120Hz refresh rate, with life-like color; to accomodate the demands of future high definition devices, such as increased resolutions and higher frame rates, our HDMI cables can support bandwidth up to 340 MHz (10.2 Gbps) and display resolutions of up to 1440p.
The HDMIMM1 HDMI cable is backed by StarTech.com's Lifetime Warranty.
About StarTech.com HDMI to HDMI Cables:
StarTech.com High Speed HDMI digital video and audio cables are expertly designed and constructed of only top quality materials to ensure high quality, high definition performance. The HDMI standard combines high bandwidth video and multi-channel digital audio into a single cable, and provides crystal clear image resolution.
The StarTech.com Advantage
- Gold-plated connectors help prevent corrosion, to ensure a high quality HDMI® connection
- Molded HDMI connectors with strain relief maintain durable, error-free audio-video performance
- Backed by StarTech.com's lifetime warranty
Features
- Gold-plated HDMI® connectors
- High quality construction
- Supports Resolutions up to 4k x 2k
Applications
- Short, lightweight HDMI cable is perfect for use on the road with a laptop or netbook
- 1 ft length makes this cable perfect for tangle-free connections in an A/V rack
- A convenient, single-cable solution for connecting high-definition set-top boxes, A/V receivers
- Connecting high-definition A/V devices such as Blu-Ray Disc™ players, HDTVs, DVD Players, DVRs, game consoles etc.
Product Numbers
| Dell Harmony | A4046557 |
| TechData Dis | 10546531 |
| Ingram Micro USA | DE3602 |
| Synnex US | STA-HDMIMM1 |
| UPC Code | 065030840187 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 19 |
| Connector Plating | Gold |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Fire Rating | CMG Rated (General Purpose) |
| Connector(s) | |
| Connector A | 1 - HDMI (19 pin) Male |
| Connector B | 1 - HDMI (19 pin) Male |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 28 AWG |
| Cable Length | 1 ft [0.3 m] |
| Product Weight | 1.4 oz [40 g] |
| Packaging Information | |
| Shipping (Package) Weight | 1.5 oz [43 g] |
| What's in the Box | |
| Included in Package | 1 - 1 ft High Speed HDMI® Cable - HDMI- M/M |
Certifications, Reports and Compatibility
Related Products
3 ft High Speed HDMI® Cable - HDMI - M/M
Provides a high speed connection between HDMI®-enabled devices6 ft High Speed HDMI® Cable - HDMI - M/M
Provides a high speed connection between HDMI®-enabled devices10 ft High Speed HDMI® Cable - HDMI- M/M
Provides a high speed connection between HDMI®-enabled devices15 ft High Speed HDMI® Cable - HDMI - M/M
Provides a high speed connection between HDMI®-enabled devices20 ft High Speed HDMI® Cable - HDMI - M/M
Provides a high speed connection between HDMI®-enabled devices30 ft High Speed HDMI® Cable - HDMI - M/M
Provides a high speed connection between HDMI®-enabled devices35 ft High Speed HDMI® Cable - HDMI to HDMI - M/M
Provides a high speed connection between HDMI®-enabled devices40 ft High Speed HDMI® Cable - HDMI - M/M
Provides a high speed connection between HDMI®-enabled devices45 ft High Speed HDMI® Cable - HDMI - M/M
Provides a high speed connection between HDMI®-enabled devices50 ft High Speed HDMI® Cable - HDMI - M/M
Provides a high speed connection between HDMI®-enabled devices6 ft 180° Rotating High Speed HDMI® Cable - HDMI - M/M
Connect HDMI®-capable devices even in tight spacesPremium 3.3 ft (1m) High Speed HDMI® Cable - HDMI - M/M
Provides a high speed connection between HDMI®-enabled devicesPremium 6ft High Speed HDMI® Cable - HDMI - M/M
Provides a high speed connection between HDMI®-enabled devicesPremium 13.1ft High Speed HDMI® Cable - HDMI - M/M
Provides a high speed connection between HDMI®-enabled devicesAccessories
1 ft HDMI® Splitter Cable - HDMI to HDMI and DVI-D - M/F
View Content on One DVI Display and One HDMI®-capable Display Simultaneously.3 ft Standard HDMI® Cable for Panel Mount - F/M
Allows an HDMI® connection to be mounted on a secure and easily accessible panel.HDMI® Coupler / Gender Changer - F/F
A cost-effective way of joining 2 shorter Standard or High Speed HDMI® Cables together.Downloads
Data Sheet(s)
- HDMIMM1_Datasheet.pdf
English - HDMIMM1_Datasheet-DE.pdf
Deutsch - HDMIMM1_Datasheet-ES.pdf
Español - HDMIMM1_Datasheet-FR.pdf
Français - HDMIMM1_Datasheet-IT.pdf
Italiano - HDMIMM1_Datasheet-NL.pdf
Nederlands


















Follow us on Twitter | Find us on Google+