25 ft High Speed HDMI® Cable - HDMI - M/M
HDMIMM25Provides a high speed connection between HDMI®-enabled devices
The HDMIMM25 25-foot High Speed HDMI® cable features 2 gold-plated HDMI (male) connectors and durable high quality construction to provide a dependable HDMI to HDMI connection between devices such as Blu-Ray players, HDTVs, DVD Players, stereo receivers and more.
This high quality HDMI cable fully supports 1080p+ resolutions at up to 120Hz refresh rate, with life-like color; to accomodate the demands of future high definition devices, such as increased resolutions and higher frame rates, our HDMI cables can support bandwidth up to 340 MHz (10.2 Gbps) and display resolutions of up to 1440p.
The HDMIMM25 HDMI cable is backed by StarTech.com's Lifetime Warranty.
About StarTech.com HDMI to HDMI Cables:
StarTech.com High Speed HDMI digital video and audio cables are expertly designed and constructed of only top quality materials to ensure high quality, high definition performance. The HDMI standard combines high bandwidth video and multi-channel digital audio into a single cable, and provides crystal clear image resolution.
The StarTech.com Advantage
- Gold-plated connectors help prevent corrosion, to ensure a high quality HDMI® connection
- Molded HDMI connectors with strain relief maintain durable, error-free audio-video performance
- Backed by StarTech.com's lifetime warranty
Features
- Gold-plated HDMI® connectors
- High quality construction
- Supports Resolutions up to 4k x 2k
Applications
- Connecting high-definition A/V devices such as Blu-Ray Disc™ players, HDTVs, DVD Players, DVRs, game consoles etc.
- A convenient, single-cable solution for connecting high-definition set-top boxes, A/V receivers
Product Numbers
| Dell Harmony | A2376769 |
| TechData Dis | 61889H |
| ASI Distribution USA | 87630 |
| D and H | HDMIMM25 |
| Ingram Micro USA | N30804 |
| Synnex US | STA-HDMIMM25 |
| UPC Code | 065030813884 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Connector Plating | Gold |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Cable Shield Type | Aluminum-Mylar Foil with Braid |
| Connector(s) | |
| Connector A | 1 - HDMI (19 pin) Male |
| Connector B | 1 - HDMI (19 pin) Male |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 24 AWG |
| Cable Length | 25 ft [7.6 m] |
| Product Weight | 1.3 lb [0.6 kg] |
| Packaging Information | |
| Shipping (Package) Weight | 1.3 lb [0.6 kg] |
| What's in the Box | |
| Included in Package | 1 - 25 ft HDMI to HDMI Digital Video Cable |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- HDMIMM25_Datasheet.pdf
English - HDMIMM25_Datasheet-ES.pdf
Español - HDMIMM25_Datasheet-FR.pdf
Français - HDMIMM25_Datasheet-IT.pdf
Italiano - HDMIMM25_Datasheet-NL.pdf
Nederlands





















Follow us on Twitter |