50 ft High Speed HDMI® Cable - HDMI - M/M
HDMIMM50Provides a high speed connection between HDMI®-enabled devices
This product has been replaced with:
50 ft High Speed HDMI® Cable - HDMI to HDMI - M/M (HDMM50)The HDMIMM50 High Speed HDMI® cable (50ft) features 2 gold-plated HDMI (male) connectors and durable high quality construction to provide a dependable HDMI to HDMI connection between devices such as Blu-Ray Disc™ players, HDTVs, DVD Players, stereo receivers, projectors and more.
This high quality HDMI cable fully supports 1080p+ resolutions at up to 120Hz refresh rate, with life-like color. To accommodate the demands of future high definition devices, such as increased resolutions and higher frame rates, our HDMI cables can support bandwidth up to 340 MHz (10.2 Gbps) and display resolutions of up to 1440p.
The HDMIMM50 HDMI cable is backed by StarTech.com's Lifetime Warranty.
About StarTech.com HDMI to HDMI Cables:
StarTech.com High Speed HDMI digital video and audio cables are expertly designed and constructed of only top quality materials to ensure high quality, high definition performance. The HDMI standard combines high bandwidth video and multi-channel digital audio into a single cable, and provides crystal clear image resolution.
Please Note:This product has been replaced by StarTech.com’s 50 ft High Speed HDMI® Cable HDMM50
The StarTech.com Advantage
- Gold-plated connectors help prevent corrosion, to ensure a high quality HDMI® connection
- Molded HDMI connectors with strain relief maintain a durable connection, helping to prevent damage to the connectors, for long term, error-free HDMI to HDMI audio-video performance
- Backed by StarTech.com lifetime warranty
Features
- 2x HDMI® Male Connectors
- Gold-plated HDMI connectors
- High quality construction
- Supports Resolutions up to 4k x 2k
Applications
- Connecting high-definition A/V devices such as Blu-Ray Disc™ players, HDTVs, DVD Players, DVRs, game consoles, projectors etc.
Product Numbers
| Dell Harmony | A2383207 |
| TechData Dis | 10920160 |
| ASI Distribution USA | 87301 |
| D and H | HDMIMM50 |
| Ingram Micro USA | N31061 |
| Synnex US | STA-HDMIMM50 |
| UPC Code | 065030813938 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Connector Plating | Gold |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Cable Shield Type | Aluminum-Mylar Foil with Braid |
| Connector(s) | |
| Connector A | 1 - HDMI (19 pin) Male |
| Connector B | 1 - HDMI (19 pin) Male |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 24 AWG |
| Cable Length | 50 ft [15.2 m] |
| Product Weight | 2.4 lb [1.1 kg] |
| Packaging Information | |
| Shipping (Package) Weight | 2.4 lb [1.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 50 ft High Speed HDMI® Cable - HDMI - M/M |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- HDMIMM50_Datasheet.pdf
English - HDMIMM50_Datasheet-DE.pdf
Deutsch - HDMIMM50_Datasheet-ES.pdf
Español - HDMIMM50_Datasheet-FR.pdf
Français - HDMIMM50_Datasheet-IT.pdf
Italiano - HDMIMM50_Datasheet-NL.pdf
Nederlands
























Follow us on Twitter | Find us on Google+