CHECKOUT Your Cart: Empty

HDMI® to HDMI Mini Adapter - F/M

HDMIACFM

Connect a mini HDMI®-capable camera to a High Definition TV or Monitor with a Standard HDMI Cable

$12.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 1551 Canada : 67
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

The HDMIACFM HDMI® to HDMI Mini Cable Adapter converts a Mini HDMI port to a standard HDMI port, allowing you connect a Mini HDMI (HDMI C) enabled device such as a digital camera, to a standard HDMI-capable device using a Standard HDMI Cable.

The HDMI Mini to HDMI cable adapter is built to provide long-lasting reliability, and is backed by our Lifetime Warranty.

The StarTech.com Advantage
  • A cost-effective way of connecting HDMI® Mini-enabled devices to standard HDMI ports
  • Eliminates the need for multiple cables and clutter
  • Backed by StarTech.com lifetime warranty
Features
  • HDMI® Female to HDMI Mini Male
Applications
  • Convert HDMI® Mini to standard HDMI
Product Numbers
Dell Harmony A3009473
TechData Dis 63359Q
ASI Distribution USA 84162
D and H HDMIACFM
Ingram Micro USA BH2911
Synnex US STA-HDMIACFM
UPC Code 065030824897
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Connector Plating Gold
Connector(s)
Connector A HDMI (19 pin) Female
Connector B Mini HDMI (19 pin) Male
Physical Characteristics
Color Black
Product Length 1.4 in [35 mm]
Product Width 0.5 in [12 mm]
Product Height 0.4 in [10 mm]
Product Weight 0.3 oz [8 g]
Packaging Information
Shipping (Package) Weight 0.3 oz [8 g]
What's in the Box
Included in Package 1 - HDMI to Mini HDMI Cable Adapter - F/M
Certifications, Reports and Compatibility