Premium 13.1 ft (4m) HDMI® to DVI-D Cable - M/M
ZENDVIHDMI4Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display
The ZENDVIHDMI4 high quality, 4-meter (13ft) HDMI® to DVI Cable is a perfect solution for connecting HDMI-capable digital video output devices to a display through a DVI-D input, or connecting a DVI-D output device to a HDMI-enabled display input.
The HDMI to DVI-D cable is backed by our Lifetime Warranty, guaranteeing a dependable, high quality connection.
Please note: The ZENDVIHDMI2 HDMI to DVI-D cable does not provide an audio signal connection.
The StarTech.com Advantage
- Replace worn-out or missing HDMI® to DVI cables with this high quality, 13.1 ft (4m) HDMI to DVI Digital Video Cable
- Easy to use and install
- Backed by StarTech.com lifetime warranty
Product Numbers
| Dell Harmony | A2376704 |
| TechData Dis | 10547730 |
| ASI Distribution USA | 88762 |
| Ingram Micro USA | H37797 |
| Synnex US | STA-ZENDVIHDMI4 |
| UPC Code | 065030815598 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PE - Polyethylene |
| Connector(s) | |
| Connector A | 1 - DVI-D (19 pin) Male |
| Connector B | 1 - HDMI (19 pin) Male |
| Physical Characteristics | |
| Color | Gray |
| Cable Length | 13.1 ft [4 m] |
| Packaging Information | |
| Shipping (Package) Weight | 1.1 lb [0.5 kg] |
Certifications, Reports and Compatibility
Related Products
Premium 3.3 ft (1m) HDMI® to DVI-D Cable - M/M
Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable displayPremium 6.6 ft (2m) HDMI® to DVI-D Cable - M/M
Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display10 ft HDMI® to DVI-D Cable - M/M
Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable displayDownloads
Data Sheet(s)
- ZENDVIHDMI4_Datasheet.pdf
English - ZENDVIHDMI4_Datasheet-DE.pdf
Deutsch - ZENDVIHDMI4_Datasheet-ES.pdf
Español - ZENDVIHDMI4_Datasheet-FR.pdf
Français - ZENDVIHDMI4_Datasheet-IT.pdf
Italiano - ZENDVIHDMI4_Datasheet-NL.pdf
Nederlands



















Follow us on Twitter | Find us on Google+