Premium 3.3 ft (1m) High Speed HDMI® Cable - HDMI - M/M
ZENHDMI1Provides a high speed connection between HDMI®-enabled devices
The ZENHDMI1 high quality 1-meter (3.3ft) High Speed HDMI® Cable delivers crisp images with support for 1080p+ high definition applications and rich sound reproduction that's worthy of the investment you have made in your audio-video equipment.
Designed to provide both quality and convenience, StarTech.com's Cable Zen 1m High Speed HDMI Cables are color coded to make them easier to identify among other cable types, and feature our cable management system which helps to simplify connections while keeping your setup organized and easy to manage.
The StarTech.com Advantage
- Replace worn-out or missing HDMI® digital audiio video cables with this high quality, 3.3ft HDMI Digital Audio Video Cable
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Product Numbers
| Dell Harmony | A2376779 |
| TechData Dis | 10547731 |
| Ingram Micro USA | G56394 |
| Synnex US | STA-ZENHDMI1 |
| UPC Code | 065030815512 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PE - Polyethylene |
| Connector(s) | |
| Connector A | 1 - HDMI (19 pin) Male |
| Connector B | 1 - HDMI (19 pin) Male |
| Physical Characteristics | |
| Color | Gray |
| Cable Length | 3.3 ft [1 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.5 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - Premium 3.3 ft (1m) High Speed HDMI® Cable - HDMI - M/M |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- ZENHDMI1_Datasheet.pdf
English - ZENHDMI1_Datasheet-DE.pdf
Deutsch - ZENHDMI1_Datasheet-ES.pdf
Español - ZENHDMI1_Datasheet-FR.pdf
Français - ZENHDMI1_Datasheet-IT.pdf
Italiano - ZENHDMI1_Datasheet-NL.pdf
Nederlands


















Follow us on Twitter | Find us on Google+