12 ft Premium S-Video Cable
SVIDHQ12This 12ft S-Video cable features two gold-plated S-Video connectors to ensure premium performance and is specifically designed to offer the superior resolution and clarity demanded by high end home theatre and video applications.
Expertly designed and constructed of only the highest quality materials, this Premium grade S-Video Cable offers maximum reliability and is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Gold plated S- Video cable designed for today’s home theater applications
- StarTech.com’s S-Video cable delivers the sharpest and clearest picture possible
- Backed by StarTech.com’s lifetime warranty
Features
- Gold plated heavy duty connectors offer superior signal transfer and corrosion resistance
- Ultra flexible PVC Jacket and non-slip grip for easy installation
- Connectors provide excellent strain relief that keeps your cable intact
- High resolution, low loss video cable delivers sharp, accurate picture with superb clarity and brightness
- Connect TVs, DVD players, satellite receivers, VCRs and other video equipment with S-Video connectors
Applications
- Connect TVs, DVD players, satellite receivers, VCRs and other video equipment with S-Video connectors
Product Numbers
| UPC Code | 065030806787 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Connector(s) | |
| Connector A | 1 - S-Video (4 pin; Mini-DIN) Male |
| Connector B | 1 - S-Video (4 pin; Mini-DIN) Male |
| Physical Characteristics | |
| Color | Black |
| Cable Length | 12 ft [3.7 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- SVIDHQ12_Datasheet.pdf
English - SVIDHQ12_Datasheet-ES.pdf
Español - SVIDHQ12_Datasheet-FR.pdf
Français - SVIDHQ12_Datasheet-IT.pdf
Italiano - SVIDHQ12_Datasheet-NL.pdf
Nederlands



Follow us on Twitter |