50 ft S Video Cable - Male to Male
SVIDEOMM50Position your S-video devices up to 50 feet away from your display
This 50ft S-Video Cable features two 4 DIN male (S-Video) connectors, providing a female to female connection between an S-Video output device such as a DVD player, and a device or display that features an S-Video input jack.
Expertly designed and constructed of only top quality materials, the S-VIDEO/Super VHS Multimedia Cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Provides a crisp, clear image
Features
- Made with impedance matched 75 ohm mini-coaxial cable for rich color and sharp image
Applications
- Connect a PC with TV-out to television or video projector
Product Numbers
| Dell Harmony | A0385921 |
| TechData Dis | 20063A |
| ASI Distribution USA | 18878 |
| Ingram Micro USA | 071190 |
| Synnex US | STA-SVIDEOMM50 |
| UPC Code | 065030788526 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - S-Video (4 pin; Mini-DIN) Male |
| Connector B | 1 - S-Video (4 pin; Mini-DIN) Male |
| Physical Characteristics | |
| Color | Black |
| Cable Length | 50 ft [15.2 m] |
| Packaging Information | |
| Shipping (Package) Weight | 1.1 lb [0.5 kg] |
| What's in the Box | |
| Included in Package | 1 - 50 FT SVIDEO CABLE M-M |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- SVIDEOMM50_Datasheet.pdf
English - SVIDEOMM50_Datasheet-ES.pdf
Español - SVIDEOMM50_Datasheet-FR.pdf
Français - SVIDEOMM50_Datasheet-IT.pdf
Italiano - SVIDEOMM50_Datasheet-NL.pdf
Nederlands


















Follow us on Twitter |