6 ft Premium Component Video Cable RCA - M/M
CPNTHQ6Deliver quality video connections between your home theatre devices
This 6ft Component Video cable offers premium performance and is specifically designed to provide the superior resolution and clarity demanded by today’s top of the line home theatre and video applications.
Our Premium Component Video cable features gold-plated RCA connectors to ensure high quality connections and performance, and a durable, yet flexible jacket that provides sturdy strain-relief that helps prevent the cable from being damaged.
Designed for long-lasting, high quality performance, our 50ft Premium Component Video Cable offers maximum reliability and is backed by our lifetime warranty.
The StarTech.com Advantage
- Gold plated component RCA video cable designed for today’s high resolution home theater and video applications
- StarTech.com’s component Video cable delivers the sharpest and clearest picture possible
- Backed by StarTech.com’s lifetime warranty
Features
- Gold plated heavy duty connectors
- Ultra flexible PVC Jacket for easy installation
- Connectors provide excellent strain relief that keeps your cable intact
- High resolution, low loss Video cable delivers sharp, accurate picture with superb clarity and brightness
- Color coded connectors for easy installation
- Connects video equipment with component video output jacks to televisions and projectors with component video input jacks
Applications
- Works with video equipments, TVs and projectors with Component Video Connectors
Product Numbers
| UPC Code | 065030806374 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Connector(s) | |
| Connector A | 1 - Component Video (3 x RCA) Male |
| Connector B | 1 - Component Video (3 x RCA) Male |
| Physical Characteristics | |
| Color | Black |
| Cable Length | 6 ft [1.8 m] |
| Packaging Information | |
| Shipping (Package) Weight | 1 lb [0.5 kg] |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- CPNTHQ6_Datasheet.pdf
English - CPNTHQ6_Datasheet-ES.pdf
Español - CPNTHQ6_Datasheet-FR.pdf
Français - CPNTHQ6_Datasheet-IT.pdf
Italiano - CPNTHQ6_Datasheet-NL.pdf
Nederlands




Follow us on Twitter |