6 ft S-Video with 3.5 mm to RCA Stereo Audio Video Cable
PC2TVSVID6 $19.99 USD
In Stock: United States : 136 Canada : 20
StarTech.com’s line of PC to TV A/V cables take the S-Video and 3.5mm speaker/headphone connections on your computer and convert them to S-Video and RCA audio connectors that are compatible with TVs, stereos, receivers, and other equipment. Since this is a multi-function cable, you can buy one cable and avoid the hassle and expense of additional extenders and adapters.
Since features shouldn’t come at the expense of quality, these cables are carefully constructed using high quality materials for crisp images and clear sound. They’re backed by the same lifetime warranty you expect from a cable by StarTech.com.
The StarTech.com Advantage
- Quality construction backed by a lifetime warranty
Features
- 3.5mm headphone to RCA audio connectors avoid expensive hardware upgrades
- Single cable eliminates hassle and improves image/sound quality
Applications
- Display images and listen to sound on a TV using a computer with S-Video and headphone audio outputs
- Perfect for business presentations, education and training, and gaming
Product Numbers
| Ingram Micro USA | G53285 |
| Synnex US | STA-PC2TVSVID6 |
| UPC Code | 065030811248 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - 3.5 mm Mini-Jack (3 Position) Male |
| 1 - S-Video (4 pin; Mini-DIN) Male | |
| Connector B | 1 - S-Video (4 pin; Mini-DIN) Male |
| 1 - Stereo Audio (2 x RCA) Male | |
| Physical Characteristics | |
| Color | Black |
| Cable Length | 6 ft [1.8 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
Certifications, Reports and Compatibility
Accessories
Downloads
Data Sheet(s)
- PC2TVSVID6_Datasheet.pdf
English - PC2TVSVID6_Datasheet-ES.pdf
Español - PC2TVSVID6_Datasheet-FR.pdf
Français - PC2TVSVID6_Datasheet-IT.pdf
Italiano - PC2TVSVID6_Datasheet-NL.pdf
Nederlands








Follow us on Twitter |