6in HD15 to Component RCA Breakout Cable Adapter - M/F
HD15CPNTMFThis 6in HD15 to Component RCA Breakout Cable Adapter features a male VGA (HD15) connector and female Component video connectors, converting a VGA output port for connection to a display/monitor that uses Component video input.
Constructed of only top quality materials and expertly designed for reliable performance, the HD15 to Component RCA breakout cable adapter is backed by StarTech.com's Lifetime Warranty.
Note: This cable requires a video converter or output device that can process a YPbPr signal through an HD15 (VGA) port.
The StarTech.com Advantage
- A cost-effective way of converting a VGA output port for connection to a display/monitor that uses Component video input
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
What's in the box
Product Numbers
| ASI Distribution USA | 88776 |
| Ingram Micro USA | CK9834 |
| Synnex US | STA-HD15CPNTMF |
| UPC Code | 065030832588 |
Technical Specifications
| Warranty | Lifetime |
| Carton Quantity | 150 |
| Connector A | 1 - VGA (15 pin; High Density D-Sub) Male |
| Connector B | 1 - Component Video (3 x RCA) Female |
| Shipping (Package) Weight | 0.09 lb [0 kg] |
Certifications, Reports and Compatibility

















Follow us on Twitter |