Premium 3.3 ft (1m) Component Video Cable
ZENCPNT1The ZENCPNT1 Component video cable provides an impressive video interconnect that is perfect for connecting TVs, DVD Players, Home Theater PCs (HTPCs), HDTV Switches, Desktop Computers or any other equipment that uses Component video connectors.
Constructed to outperform the competition, our Component video cables deliver clear video reproduction worthy of the investment you have made in your equipment.
Cable ZEN cables include a unique color-coding stripe and cable management system that simplifies connections and keeps your setup organized and easy to manage.
- Unique striping and cable management system
- Gold-plated connectors and quality cable construction
- Backed by a lifetime warranty
The StarTech.com Advantage
- Lifetime warranty and FREE technical support
What's in the box
Features
- Industry standard color coding
- Non-slip rubber grips for quick installation in tight spaces
- Flexible PVC cable jacket
- 24 karat gold plated 8 cut RCA connector for precision contact
- Triple shielding (dual foil and braid) for increased protection against both RMI and EMI
- True 75 ohm impedance for accurate and consistent picture reproduction
- 100% oxygen free copper conductor for reduced signal distortion
Applications
- Great for TVs, DVD players, digital satellite receivers, cable boxes, home theater PCs, DVRs, and other equipment with composite video connectors
Product Numbers
| Dell Harmony | A2376782 |
| Ingram Micro USA | G56284 |
| Synnex US | STA-ZENCPNT1 |
| UPC Code | 065030812221 |
Technical Specifications
| Warranty | Lifetime |
| Carton Quantity | 12 |
| Color | Gray |
| Component Color Code | Green |
| Cable Length | 3.28 ft [1 m] |
| Connector A | 1 - Component Video (3 x RCA) Male |
| Connector B | 1 - Component Video (3 x RCA) Male |
| Cable Jacket Type | PE - Polyethylene |
| Shipping (Package) Weight | 0.71 lb [0.3 kg] |
Certifications, Reports and Compatibility
Related Products














Follow us on Twitter |