Premium 9.8 ft (3m) Component Video Cable
ZENCPNT3The ZENCPNT3 Component video cable provides an impressive video interconnect that is perfect for connecting TVs, DVD Players, Home Theater PCs (HTPCs), HDTV Switches, Desktop Computers or any other equipment that uses Component video connectors.
Constructed to outperform the competition, our Component video cables deliver clear video reproduction worthy of the investment you have made in your equipment.
Cable ZEN cables include a unique color-coding stripe and cable management system that simplifies connections and keeps your setup organized and easy to manage.
The StarTech.com Advantage
- Unique striping and cable management system
- Gold-plated connectors and quality cable construction
- Backed by StarTech.com's lifetime warranty
What's in the box
Product Numbers
| D and H | ZENCPNT3 |
| UPC Code | 065030812245 |
Technical Specifications
| Warranty | Lifetime |
| Carton Quantity | 10 |
| Color | Gray |
| Component Color Code | Green |
| Shipping (Package) Weight | 1.3 lb [0.6 kg] |
| Cable Length | 9.84 ft [3 m] |
| Connector A | 1 - Component Video (3 x RCA) Male |
| Connector B | 1 - Component Video (3 x RCA) Male |
| Cable Jacket Type | PE - Polyethylene |
Certifications, Reports and Compatibility
Related Products











Follow us on Twitter |