6 ft Toslink Digital Optical SPDIF Audio Cable
THINTOS6This 6ft Toslink optical digital audio Cable provides maximum audio clarity with no distortion or signal interference, allowing you to get the most out of your digital audio gear for rich, detailed sound, even at extreme volumes.
Thinner and more flexible than our regular Toslink cables, this cable is perfect for installations where space is tight. The flexible PVC jacket construction lets you bend the cable into any position you need while maintaining optimum fiber alignment so the sound quality doesn’t drop.
The StarTech.com Advantage
- High resolution digital cable with Toslink connectors offer the most acurate digital audio signal transfer for maximum audio clarity and resolution
- Ideal for installations where space is tight or limited
- Ultra thin and light weight
What's in the box
Features
- Toslink connector keeps fiber optical alignment for maximum data transfer
- Metal shell connector designed for lifelong durability
- Startech.com's optical cable offers high quality digital sound from your computer to digital audio home theater systems
- Ultra thin flexible PVC jacket constuction makes installation very easy even in hard to reach areas
- Thin digital optical cables are backed by Startech.com's lifetime warranty
- Delivers the most acurate bitstream transfer for the clearest and smoothest sound from your digital audio device
Applications
- Ideal for DAT recorders, CD Players, CD Recorders, DVD players, Home Receiver, satellite dish and other types of digital audio products using Toslink optical interface
- Connect your PC with Toslink connectors to an audio home theatre system
Product Numbers
| Synnex US | STA-THINTOS6 |
| UPC Code | 065030802635 |
Technical Specifications
| Warranty | Lifetime |
| Carton Quantity | 150 |
| Color | Black |
| Shipping (Package) Weight | 0.04 lb [0 kg] |
| Cable Length | 6 ft [1.8 m] |
| Connector A | 1 - Toslink (SPDIF; Optical) Male |
| Connector B | 1 - Toslink (SPDIF; Optical) Male |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
Certifications, Reports and Compatibility
Related Products












Follow us on Twitter |