Premium 6.6 ft Toslink Audio Cable
ZENTOS2This high quality 2m (6.6ft) Toslink cable is ideal for connecting HDTVs, DVD Players, Receivers, HDTV Switches, or any device that requires a Toslink interconnect.
Our Toslink audio cables deliver clear, responsive sound reproduction worthy of the investment you have made in your audio equipment. Plus, all Cable Zen cables include a unique color-coding stripe and cable management system that simplifies connections and keeps your setup organized and easy to manage.
Expertly designed and constructed of only the highest quality materials, ZENTOS2 is backed by our Lifetime Warranty.
The StarTech.com Advantage
- Unique striping and cable management system
- Gold-plated connectors and quality cable construction
- Backed by StarTech.com's lifetime warranty
Product Numbers
| Dell Harmony | A2376773 |
| TechData Dis | 42679B |
| Ingram Micro USA | G56298 |
| Synnex US | STA-ZENTOS2 |
| UPC Code | 065030812436 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | Fluoropolymer |
| Connector(s) | |
| Connector A | 1 - Toslink (SPDIF; Optical) Male |
| Connector B | 1 - Toslink (SPDIF; Optical) Male |
| Physical Characteristics | |
| Color | Gray |
| Cable Length | 6.6 ft [2 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.5 lb [0.2 kg] |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- ZENTOS2_Datasheet.pdf
English - ZENTOS2_Datasheet-ES.pdf
Español - ZENTOS2_Datasheet-FR.pdf
Français - ZENTOS2_Datasheet-IT.pdf
Italiano - ZENTOS2_Datasheet-NL.pdf
Nederlands


















Follow us on Twitter |