15 ft Coax High Resolution 90° Upward Angled VGA Monitor Cable - HD15 M/M
MXT101MMHU15Connect your VGA monitor with the highest quality connection available, even in tight spaces
This 15ft upward-angle VGA cable is designed to support the highest resolutions and highest video quality possible through VGA while fitting perfectly in tight connection spaces. The cable features one standard VGA connector (HD15) and one VGA connector (HD15) that is situated on an upward angle relative to the shaft of the cable, requiring only 32.4mm of space at the connection point.
Suited for high resolution VGA applications (1280x1024 and above), this high quality coaxial VGA cable eliminates picture "ghosting" and fuzzy images inherent to non-coaxial cables, and provides superior EMI interference protection using ferrite cores near the connector ends.
The StarTech.com Advantage
- Backed by StarTech.com Lifetime Warranty
- The 90° Upward angled connector enables this cable to be used in tight environments requiring only a minimum mounting depth of 32.4mm
Features
- 90° Upward Angled connector with a 32.4mm depth
- Ferrite core eliminates EMI interference
- Ideal for high resolution monitors (1280x1024 and above)
- Impedance matched at 75 Ohms for full brightness and vibrant picture color
- Molded connector ends with strain relief
- Triple-coaxial + twisted-pair wire for crystal clear display
Applications
- Connecting Multimedia Servers
- POS Displays
Product Numbers
| Dell Harmony | A3448580 |
| TechData Dis | 23825S |
| ASI Distribution USA | 88404 |
| Ingram Micro USA | CK9423 |
| Synnex US | STA-MXT101MMHU15 |
| UPC Code | 065030836418 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Number of Ferrites | 1 |
| Connector(s) | |
| Connector A | 1 - VGA (15 pin; High Density D-Sub) Male |
| Connector B | 1 - VGA (15 pin; High Density D-Sub) Male |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 28 AWG |
| Cable Length | 15 ft [4.6 m] |
| Product Weight | 16.4 oz [465 g] |
| Packaging Information | |
| Shipping (Package) Weight | 1.1 lb [0.5 kg] |
| What's in the Box | |
| Included in Package | 1 - 15 ft Coax High Resolution 90°; Upward Angled VGA Monitor Cable - HD15 M/M |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Data Sheet(s)
- MXT101MMHU15_Datasheet.pdf
English - MXT101MMHU15_Datasheet-ES.pdf
Español - MXT101MMHU15_Datasheet-FR.pdf
Français - MXT101MMHU15_Datasheet-IT.pdf
Italiano - MXT101MMHU15_Datasheet-NL.pdf
Nederlands



















Follow us on Twitter |