50 ft Coax High Resolution VGA Monitor Cable - HD15 M/M
MXT101MMHQ50Connect your VGA monitor with the highest quality connection available
The MXT101MMHQ50 50-foot High Resolution VGA Monitor Cable is designed to provide the highest video quality possible through VGA and is ideally suited for high resolution VGA applications of 1920x1200 and above.
This durably constructed coaxial VGA cable features two HD15 (male) connectors and eliminates the picture "ghosting" and fuzzy images that are inherent to non-coaxial cables, while providing superior EMI interference protection by using ferrite cores near the connector ends.
The StarTech.com Advantage
- Extends your VGA signal to work with your monitor, splitters, and projectors
- Replace worn-out or missing VGA monitor cables with this high quality, 50ft Coax High Resolution VGA Monitor Cable –HD15
- Backed by StarTech.com lifetime warranty
Features
- Triple-coaxial + twisted-pair wire for crystal clear display
- Impedance matched at 75 Ohms for full brightness and vibrant picture color
- Molded connector ends with strain relief
- Ferrite core eliminates EMI interference
Applications
- Ideal for high resolution monitors (1920x1200 and above)
- Connect any VGA display to a VGA source
- Connect a high resolution display to a Desktop PC or video switch, up to 50 feet away
Product Numbers
| Dell Harmony | A0013098 |
| TechData Dis | 292511 |
| ASI Distribution USA | 81394 |
| D and H | MXT101MMHQ50 |
| Ingram Micro USA | 212835 |
| Synnex US | STA-MXT101MMHQ50 |
| UPC Code | 065030793193 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 14 |
| Connector Plating | Nickel |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Cable Shield Type | Aluminum-Mylar Foil with Braid |
| Fire Rating | CMG Rated (General Purpose) |
| Number of Ferrites | 1 |
| Regulatory Approvals | UL2919 |
| Connector(s) | |
| Connector A | 1 - VGA (15 pin; High Density D-Sub) Male |
| Connector B | 1 - VGA (15 pin; High Density D-Sub) Male |
| Performance | |
| Impedance | 75 Ohm |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 28 AWG |
| Max Connector Dimension | 1.3 in [34 mm] |
| Cable Length | 50 ft [15.2 m] |
| Cable OD | 0.4 in [9 mm] |
| Product Weight | 3.8 lb [1.7 kg] |
| Environmental | |
| Operating Temperature | 0 to 60 °C |
| Storage Temperature | -20 to 80 °C |
| Humidity | 0 - 80 %RH |
| Packaging Information | |
| Shipping (Package) Weight | 3.8 lb [1.7 kg] |
| What's in the Box | |
| Included in Package | 1 - 50 ft Coax High Resolution VGA Monitor Cable - HD15 M/M |
| 2 - Nuts | |
Certifications, Reports and Compatibility
Accessories
Downloads
Data Sheet(s)
- MXT101MMHQ50_Datasheet.pdf
English - MXT101MMHQ50_Datasheet-ES.pdf
Español - MXT101MMHQ50_Datasheet-FR.pdf
Français - MXT101MMHQ50_Datasheet-IT.pdf
Italiano - MXT101MMHQ50_Datasheet-NL.pdf
Nederlands



























Follow us on Twitter |