CHECKOUT Your Cart: Empty

6 ft Coax High Resolution Monitor VGA Cable w/ Audio - HD15 M/M

MXTHQMM6A

Make VGA video and audio connections using a single, high quality cable

$14.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 1127 Canada : 0
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

The MXTHQMM6A 6-foot High Resolution VGA Monitor Cable with Audio is a high quality SVGA cable designed to provide the highest video quality possible through VGA - a single cable solution, for connecting both video between a VGA video card and monitor, and audio connections between a sound card and external audio device.

StarTech.com’s high resolution VGA cable with audio features high quality male-to-male coaxial VGA cable, and is designed to eliminate picture ""ghosting"" and fuzzy images that are inherent to non-coaxial cables, while providing superior EMI interference protection by using ferrite cores near the connector ends.

The 6-foot SVGA cable (VGA Cable with Audio) is backed by StarTech.com’s Lifetime Warranty.

The StarTech.com Advantage
  • A single cable that delivers both video and audio from your computer to your VGA monitor and speakers
  • Easy to use and install
  • Backed by StarTech.com's lifetime warranty
Product Numbers
Dell Harmony A4055177
TechData Dis 47575B
ASI Distribution USA 88364
D and H MXTHQMM6A
Ingram Micro USA M59511
Synnex US STA-MXTHQMM6A
UPC Code 065030822435
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - 3.5 mm Mini-Jack (3 Position) Male
1 - VGA (15 pin; High Density D-Sub) Male
Connector B 1 - 3.5 mm Mini-Jack (3 Position) Male
1 - VGA (15 pin; High Density D-Sub) Male
Physical Characteristics
Color Black
Cable Length 6 ft [1.8 m]
Packaging Information
Shipping (Package) Weight 0.4 lb [0.2 kg]
What's in the Box
Included in Package 1 - 6 ft Coax High Resolution Monitor VGA Cable w/ Audio - HD15 M/M
Certifications, Reports and Compatibility