CHECKOUT Your Cart: Empty

6ft Coax High Resolution 90° Upward Angled VGA Monitor Cable - HD15 M/M

MXT101MMHU6
$13.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 748 Canada : 80
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

This 6ft upward-angle VGA cable is designed to support the highest resolutions and highest video quality possible through VGA while fitting perfectly in tight connection spaces. The cable features one standard VGA connector (HD15) and one VGA connector (HD15) that is situated on an upward angle relative to the shaft of the cable, requiring only 32.4mm of space at the connection point.

Suited for high resolution VGA applications (1280x1024 and above), this high quality coaxial VGA cable eliminates picture "ghosting" and fuzzy images inherent to non-coaxial cables, and provides superior EMI interference protection using ferrite cores near the connector ends.

The StarTech.com Advantage
  • Backed by StarTech.com Lifetime Warranty
  • The 90° Upward angled connector enables this cable to be used in tight environments requiring only a minimum mounting depth of 32.4mm
Features
  • 90° Upward Angled connector with a 32.4mm depth
  • Ferrite core eliminates EMI interference
  • Ideal for high resolution monitors (1280x1024 and above)
  • Impedance matched at 75 Ohms for full brightness and vibrant picture color
  • Molded connector ends with strain relief
  • Triple-coaxial + twisted-pair wire for crystal clear display
Applications
  • Connecting Multimedia Servers
  • POS Displays
Product Numbers
Dell Harmony A3448579
TechData Dis 23826S
ASI Distribution USA 88406
Ingram Micro USA CK9424
Synnex US STA-MXT101MMHU6
UPC Code 065030836425
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Number of Ferrites 1
Connector(s)
Connector A 1 - VGA (15 pin; High Density D-Sub) Male
Connector B 1 - VGA (15 pin; High Density D-Sub) Male
Physical Characteristics
Color Black
Wire Gauge 28 AWG
Cable Length 6 ft [1.8 m]
Product Weight 5.5 oz [156 g]
Packaging Information
Shipping (Package) Weight 0.5 lb [0.2 kg]
What's in the Box
Included in Package 1 - 6ft Coax High Resolution Up Angle VGA Monitor Cable
Certifications, Reports and Compatibility

Related Products

Coax VGA Extension Cable - HD15 M/F
$12.99
In Stock USA: 1793  |  Canada: 217
Coax VGA Extension Cable - HD15 M/F
$29.99
In Stock USA: 605  |  Canada: 86
Coax VGA Extension Cable - HD15 M/F
$19.99
In Stock USA: 758  |  Canada: 114
Coax VGA Extension Cable - HD15 M/F
$11.99
In Stock USA: 410  |  Canada: 156
Coax VGA Extension Cable - HD15 M/F
$45.99
In Stock USA: 244  |  Canada: 25
90-degree Down-Angled Coax VGA Cable - HD15 M/M
MXT101MMHD10 10 ft Coax High Resolution 90° Down Angled VGA Monitor Cable - HD15 M/M Connect your VGA monitor with the highest quality connection available, even in tight spaces
$18.99
In Stock USA: 446  |  Canada: 85
90-degree Down-Angled Coax VGA Cable - HD15 M/M
MXT101MMHD15 15ft Coax High Resolution 90° Down Angled VGA Monitor Cable - HD15 M/M Connect your VGA monitor with the highest quality connection available, even in tight spaces
$24.99
In Stock USA: 2249  |  Canada: 310
Coax HD15 VGA Cable - M/M
MXT101MMHQ 6 ft Coax High Resolution Monitor VGA Cable - HD15 M/M Connect your VGA monitor with the highest quality connection available
$14.99
In Stock USA: 4757  |  Canada: 873
Coax HD15 VGA Cable - M/M
MXT101MMHQ10 10 ft Coax High Resolution VGA Monitor Cable HD15 M/M Connect your VGA monitor with the highest quality connection available
$18.99
In Stock USA: 2321  |  Canada: 571
Coax HD15 VGA Cable - M/M
MXT101MMHQ25 25 ft Coax High Resolution Monitor VGA Cable - HD15 M/M Connect your VGA monitor with the highest quality connection available
$29.99
In Stock USA: 4268  |  Canada: 298
Coax HD15 VGA Cable - M/M
MXT101MMHQ3 3 ft Coax High Resolution Monitor VGA Cable - HD15 M/M Connect your VGA monitor with the highest quality connection available
$9.99
In Stock USA: 863  |  Canada: 220
Coax HD15 VGA Cable - M/M
MXT101MMHQ35 35 ft Coax High Resolution Monitor VGA Cable - HD15 M/M Connect your VGA monitor with the highest quality connection available
$39.99
In Stock USA: 804  |  Canada: 121
90-degree Upward-Angled Coax VGA Cable - HD15 M/M
$18.99
In Stock USA: 238  |  Canada: 83
90-degree Upward-Angled Coax VGA Cable - HD15 M/M
MXT101MMHU15 15 ft Coax High Resolution 90° Upward Angled VGA Monitor Cable - HD15 M/M Connect your VGA monitor with the highest quality connection available, even in tight spaces
$24.99
In Stock USA: 311  |  Canada: 122
90-degree Down-Angled Coax VGA Cable - HD15 M/M
MXT101MMHD6 6 ft Coax High Resolution 90° Down Angled VGA Monitor Cable - HD15 M/M Connect your VGA monitor with the highest quality connection available, even in tight spaces
$13.99
In Stock USA: 415  |  Canada: 29

Accessories

DVI to VGA Cable Adapter - M/F
DVIVGAMF DVI to VGA Cable Adapter - M/F Connect your DVI-I Display to a VGA video card
$9.99
In Stock USA: 18324  |  Canada: 743
Right Angle VGA to VGA Cable Adapter Type 1 - M/F
$9.99
In Stock USA: 1103  |  Canada: 79
Right Angle VGA to VGA Cable Adapter Type 2 - M/F
GC1515MFRA2 Right Angle VGA to VGA Cable Adapter Type 2 - M/F Add space for your VGA port and connect a VGA cable even in tight installation spaces
$9.99
In Stock USA: 519  |  Canada: 60
Slimline VGA HD15 Gender Changer - F/F
$6.99
In Stock USA: 1774  |  Canada: 126
90-degree Upward-Angled Coax VGA Cable - HD15 M/M 90-degree Upward-Angled Coax VGA Cable - HD15 M/M 90-degree Upward-Angled Coax VGA Cable - HD15 M/M