CHECKOUT Your Cart: Empty

DVI to VGA Cable Adapter - M/F

DVIVGAMF

Connect your DVI-I Display to a VGA video card

$9.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 16904 Canada : 1972
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

The DVIVGAMF DVI-I to VGA Display Adapter (M/F) is used to convert a DVI Male connector to a VGA female connector. The DVI to VGA adapter is constructed of high quality materials to ensure dependability, and is backed by StarTech.com's lifetime warranty.

Note: This product is intended for connections between DVI-I and VGA devices. If your device uses a DVI-D connector, please refer to StarTech.com's DVI to VGA Converter DVI2VGACON.

The StarTech.com Advantage
  • Allows the connection of a VGA monitor cable to a DVI-I monitor
  • Connect a VGA only computer to a DVI-I monitor
  • Backed by StarTech.com lifetime warranty

What's in the box

Features
  • DVI-I (Male) to VGA (Female) Connectors
Applications
  • Connect a VGA monitor to a DVI video card
Product Numbers
Dell Harmony A0431162
TechData Dis 852569
ASI Distribution USA 81362
D and H DVIVGAMF
Ingram Micro USA 212841
Synnex US STA-DVIVGAMF
UPC Code 065030787598
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Lifetime
Carton Quantity 500
Color Beige
Shipping (Package) Weight 0.09 lb [0 kg]
Connector A 1 - DVI-I (29 pin) Male
Connector B 1 - VGA (15 pin; High Density D-Sub) Female
Certifications, Reports and Compatibility

Downloads

Data Sheet
DVIVGAMF.pdf