RCA to BNC Adapter - F/M
RCABNCFM $7.99 USD
In Stock: United States : 886 Canada : 18
This one-piece RCA to BNC converter features a female RCA connector, as well as a BNC male connector, letting you convert a male RCA connector into a male BNC connector.
The adapter comes with a notched grip for easy connection or disconnection and is backed by our lifetime warranty.
The StarTech.com Advantage
- Backed by StarTech.com lifetime warranty
Applications
- Changes a RCA female to a BNC male
Product Numbers
| Dell Harmony | A0963860 |
| TechData Dis | 47328B |
| Ingram Micro USA | D88326 |
| Synnex US | STA-RCABNCFM |
| UPC Code | 065030806268 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - RCA Female |
| Connector B | 1 - BNC (RF Coax) Male |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- RCABNCFM_Datasheet.pdf
English - RCABNCFM_Datasheet-ES.pdf
Español - RCABNCFM_Datasheet-FR.pdf
Français - RCABNCFM_Datasheet-IT.pdf
Italiano - RCABNCFM_Datasheet-NL.pdf
Nederlands





















Follow us on Twitter |