CHECKOUT Your Cart: Empty

RCA to BNC Adapter - M/F

RCABNCMF

Convert an RCA female connector to a BNC female connector

$7.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 1557 Canada : 37
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

This one-piece RCA to BNC converter features an RCA (male) connector as well as a BNC female connector, letting you convert a female RCA connector into a female BNC connector.

The adapter comes with a notched grip for easy connection or disconnection and is backed by our lifetime warranty.

The StarTech.com Advantage
  • Cost-effective solution for converting an RCA female connector to a BNC female connector
  • Backed by StarTech.com lifetime warranty
  • Easy to use and install
Applications
  • Changes RCA male to BNC female
Product Numbers
Dell Harmony A4092798
D and H RCABNCMF
Ingram Micro USA CH4510
Synnex US STA-RCABNCMF
UPC Code 065030806275
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - RCA Male
Connector B 1 - BNC (RF Coax) Female
Packaging Information
Shipping (Package) Weight 0 lb [0 kg]
What's in the Box
Included in Package 1 - RCA to BNC Adapter - M/F
Certifications, Reports and Compatibility