Slimline VGA HD15 Gender Changer - F/F
GC15HSF $6.99 USD
In Stock: United States : 830 Canada : 569
This Slimline Gender Changer (HDDB15F to HDDB15F) converts a High Density DB15 Male connector to a High Density DB15 Female connector.
The Slimline Gender Changer is backed by Lifetime Warranty, providing you with a permanent solution.
The StarTech.com Advantage
- Easily convert a male VGA connector into a female using this Female to Female gender changer
- Couple two VGA cables together to get a longer cable
- Backed by StarTech.com lifetime warranty
What's in the box
Product Numbers
| Dell Harmony | A1515905 |
| TechData Dis | 47316B |
| ASI Distribution USA | 87624 |
| D and H | GC15HSF |
| Ingram Micro USA | N30802 |
| Synnex US | STA-GC15HSF |
| UPC Code | 065030781114 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty | Lifetime |
| Carton Quantity | 200 |
| Connector Plating | Nickel |
| Product Height | 0.47 in [12 mm] |
| Product Length | 1.18 in [30 mm] |
| Product Weight | 0.04 lb [0 kg] |
| Product Width | 0.67 in [17 mm] |
| Shipping (Package) Weight | 0.04 lb [0 kg] |
| Connector A | 1 - VGA (15 pin; High Density D-Sub) Female |
| Connector B | 1 - VGA (15 pin; High Density D-Sub) Female |
Certifications, Reports and Compatibility





















Follow us on Twitter |