Clearance
*D*DB25 Female IDC Connector
C25PCFIDC $1.31 USD
In Stock: United States : 7 Canada : 0
If you fancy making your own cables, then you’ll need some of StarTech.com’s round cable connectors. This kit puts a DB25 Female connector at the end of bulk cable.
Product Numbers
| UPC Code | 065030790703 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector Type(s) | 1 - DB-25 (25 pin; D-Sub) Female |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - DB25 Female IDC Connector |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- C25PCFIDC_Datasheet.pdf
English - C25PCFIDC_Datasheet-ES.pdf
Español - C25PCFIDC_Datasheet-FR.pdf
Français - C25PCFIDC_Datasheet-IT.pdf
Italiano - C25PCFIDC_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |