Assembled DB25 Male Solder D-SUB Connector with Plastic Backshell
C25PSM $6.99 USD
In Stock: United States : 306 Canada : 1186
StarTech.com's Assembled DB25 Male Solder D-SUB Connector offers a cost-effective solution for creating DB25M-terminated cables.
The DB25 Male Solder D-SUB Connector includes a durable, high quality plastic backshell/hood, and is backed by StarTech.com's Lifetime Warranty.
What's in the box
Product Numbers
| Ingram Micro USA | CH4490 |
| Synnex US | STA-C25PSM |
| UPC Code | 065030775045 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty | Lifetime |
| Carton Quantity | 3000 |
| Connector Type(s) | 1 - DB-25 (25 pin; D-Sub) Male |
| Shipping (Package) Weight | 0.07 lb [0 kg] |
Certifications, Reports and Compatibility
















Follow us on Twitter |