1 ft Standard Computer Power Cord - NEMA5-15P to C13
PXT1011 $8.99 USD
In Stock: United States : 2301 Canada : 7
This 1ft IBM Power Cord lets you plug a monitor, PC, or laser printer into a grounded power outlet.
Backed by StarTech.com's lifetime warranty, this high quality IBM power cable is constructed to provide a durable, reliable connection.
The StarTech.com Advantage
- Power your PC or printer from a grounded power outlet
- Replace worn-out or missing power cords with this high quality, 1ft Standard Computer Power Cord
- Backed by StarTech.com's lifetime warranty
Product Numbers
| Dell Harmony | A2537503 |
| TechData Dis | 92394P |
| Ingram Micro USA | Y71073 |
| Synnex US | STA-PXT1011 |
| UPC Code | 065030833721 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 3 |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Cable Type | SVT |
| Connector(s) | |
| Connector A | 1 - NEMA 5-15 Power (North America) Plug |
| Connector B | 1 - IEC 60320 C13 Power |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 18 AWG |
| Cable Length | 1 ft [0.3 m] |
| Power | |
| Input Voltage | 125 AC |
| Input Current | 10A |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
Related Products
Downloads
Data Sheet(s)
- PXT1011_Datasheet.pdf
English - PXT1011_Datasheet-ES.pdf
Español - PXT1011_Datasheet-FR.pdf
Français - PXT1011_Datasheet-IT.pdf
Italiano - PXT1011_Datasheet-NL.pdf
Nederlands




















Follow us on Twitter |