10 ft Standard Computer Power Cord - NEMA5-15P to C13
PXT101_10 $9.99 USD
In Stock: United States : 2759 Canada : 335
Our 10ft IBM Power Cord lets you plug a monitor, PC, or laser printer into a grounded power outlet.
Backed by StarTech.com's lifetime warranty, this high quality IBM power cable is constructed to provide a durable, reliable connection.
The StarTech.com Advantage
- Power your PC or printer from a grounded power outlet
- Replace worn-out or missing power cords with this high quality,10ft Standard Computer Power Cord
- Backed by StarTech.com's lifetime warranty
Applications
- Plugs monitor, PC, or laser printer into a grounded power outlet
- CSA approved
Product Numbers
| Dell Harmony | A2339373 |
| TechData Dis | 9244A0 |
| ASI Distribution USA | 83148 |
| D and H | PXT10110 |
| Ingram Micro USA | D88920 |
| Synnex US | STA-PXT101_10 |
| UPC Code | 065030805056 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Type | SVT |
| Connector(s) | |
| Connector A | 1 - NEMA 5-15 Power (North America) Plug |
| Connector B | 1 - IEC 60320 C13 Power |
| Physical Characteristics | |
| Color | Black |
| Cable Length | 10 ft [3 m] |
| Product Weight | 0.6 lb [0.3 kg] |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - 10 ft Standard Computer Power Cord - NEMA5-15P to C13 |
Related Products
Downloads
Data Sheet(s)
- PXT101_10_Datasheet.pdf
English - PXT101_10_Datasheet-ES.pdf
Español - PXT101_10_Datasheet-FR.pdf
Français - PXT101_10_Datasheet-IT.pdf
Italiano - PXT101_10_Datasheet-NL.pdf
Nederlands

























Follow us on Twitter |