12in Power Cord Extension - NEMA 5-15R to NEMA 5-15P
PAC101This 12in Computer Power Cord Extension Cable instantly turns a large, awkward power connector into a smaller, streamlined connector.
The power adapter will fit into any socket, maximizing the space on your power strip, surge protector, or wall outlet.
The power adapter also doubles as a power cord extender, giving you an extra 12in of reach for your monitor, computer case, or any other powered device.
The StarTech.com Advantage
- StarTech.com’s lifetime warranty
- Use large adaptors without taking up space on your power/surge protector strips
What's in the box
Features
- Can also be used as a convenient 12 inch power extension cord
- Extender cable saves space and conveniently connects big sized adapters so you can maximize all your power/surge strip outlets
- Attach bulky power adapter to a power strip or a wall outlet without blocking other outlets
Applications
- StarTech.com’s power extender cable saves space and conveniently connects big sized adapters so you can maximize all your power/surge strip outlets
- Allows you to attach bulky power adapter to a power strip or a wall outlet without blocking other outlets
Product Numbers
| Dell Harmony | A1238641 |
| TechData Dis | 47321B |
| Ingram Micro USA | K90237 |
| Synnex US | STA-PAC101 |
| UPC Code | 065030806305 |
Technical Specifications
| Warranty | Lifetime |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Cable Length | 1 ft [0.3 m] |
| Cable Type | SJT |
| Carton Quantity | 200 |
| Color | Black |
| Connector A | 1 - NEMA 5-15 Power (North America) Plug |
| Connector B | 1 - NEMA 5-15 Power (North America) Receptacle |
| Number of Conductors | 3 |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
| Wire Gauge | 16 AWG |
Certifications, Reports and Compatibility















Follow us on Twitter |