1.5 ft Power Y Cable
PAC101Y $11.99 USD
In Stock: United States : 442 Canada : 480
This 1.5 ft Power Y Cable lets you plug two devices into one grounded power outlet.
Expertly designed and constructed of only top quality materials, the PAC101Y Power Y cable is backed by our Lifetime Warranty.
The StarTech.com Advantage
- Free up power outlets - connect two devices to one outlet
- Extend the reach of the power outlet to provide better connectivity in tight spaces
- Replace worn-out or missing powercords with this high quality, 1.5 ft Power Y Cable
Product Numbers
| Dell Harmony | A1762859 |
| TechData Dis | 10546922 |
| ASI Distribution USA | 127542 |
| D and H | PAC101Y |
| Ingram Micro USA | R35859 |
| Synnex US | STA-PAC101Y |
| UPC Code | 065030830324 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 3 |
| Cable Type | SJT |
| Connector(s) | |
| Connector A | 1 - NEMA 5-15 Power (North America) Plug |
| Connector B | 2 - NEMA 5-15 Power (North America) Receptacle |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 16 AWG |
| Cable Length | 1.5 ft [0.5 m] |
| Product Length | 18 in [457.2 mm] |
| Power | |
| Input Current | 13A |
| Packaging Information | |
| Shipping (Package) Weight | 0.5 lb [0.2 kg] |
Downloads
Data Sheet(s)
- PAC101Y_Datasheet.pdf
English - PAC101Y_Datasheet-DE.pdf
Deutsch - PAC101Y_Datasheet-ES.pdf
Español - PAC101Y_Datasheet-FR.pdf
Français - PAC101Y_Datasheet-IT.pdf
Italiano - PAC101Y_Datasheet-NL.pdf
Nederlands



















Follow us on Twitter | Find us on Google+