15 ft Standard Computer Power Cord - NEMA5-15P to C13
PXT10115Plug a monitor, PC, or laser printer into a grounded power outlet up to 15ft away
The PXT10115 15-foot Computer Power Cord is a durable, universal power cord that can be used as a cost effective replacement for your existing PC power cord, and enables you to extend the connection distance between a computer or peripheral device and an available power outlet by 15ft.
StarTech.com's 15ft Computer Power cable lets you plug a monitor, PC, or laser printer into a grounded power outlet and is backed by StarTech.com's lifetime warranty.
The StarTech.com Advantage
- Backed by StarTech.com's lifetime warranty
- Allows a computer or device to be positioned up to 15ft away from the power source
Applications
- Plugs monitor, PC, or laser printer into a grounded power outlet
Product Numbers
| Dell Harmony | A5623064 |
| TechData Dis | 10547118 |
| ASI Distribution USA | 117378 |
| Ingram Micro USA | LE6630 |
| Synnex US | STA-PXT10115 |
| UPC Code | 065030844277 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 3 |
| Cable Type | SVT |
| Connector(s) | |
| Connector A | 1 - NEMA 5-15 Power (North America) Plug |
| Connector B | 1 - IEC 60320 C13 Power |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 18 AWG |
| Cable Length | 15 ft [4.6 m] |
| Product Length | 179.9 in [4570 mm] |
| Product Width | 1 in [25 mm] |
| Product Height | 1 in [25 mm] |
| Product Weight | 10.8 oz [306 g] |
| Power | |
| Input Voltage | 125 AC |
| Input Current | 10A |
| Packaging Information | |
| Package Quantity | 1 |
| Shipping (Package) Weight | 11.2 oz [316 g] |
| What's in the Box | |
| Included in Package | 1 - 15 ft Standard Computer Power Cord - NEMA5-15P to C13 |
Related Products
Downloads
Data Sheet(s)
- PXT10115_Datasheet.pdf
English - PXT10115_Datasheet-DE.pdf
Deutsch - PXT10115_Datasheet-ES.pdf
Español - PXT10115_Datasheet-FR.pdf
Français - PXT10115_Datasheet-IT.pdf
Italiano - PXT10115_Datasheet-NL.pdf
Nederlands

















Follow us on Twitter | Find us on Google+