2 ft Computer Power Cord - IEC 320 EN 60320 C14 to NEMA 5-15R
PAC1002Use your PDU outlet as a switched power source for your computer or server peripherals
The PAC1002 2-foot Computer Power Cord/Cable enables you to use your PDU outlet as a switched power source, for your computer or server peripherals.
Expertly designed and constructed of high quality materials, this C14 to NEMA 5-15R cable features one hooded (male) power connector and one computer power (female) connector.
This high quality computer power cable is backed by our Lifetime Warranty.
The StarTech.com Advantage
- A high quality replacement for a computer power cord
- Backed by StarTech.com lifetime warranty
Features
- IEC 60320 C14 (male) to NEMA 5-15 (female) power connection
- Durable construction
- 18 AWG wire
Applications
- Enables a monitor or printer to draw power from the switched source on your PDU outlet or PC
Product Numbers
| TechData Dis | 10783458 |
| ASI Distribution USA | 126336 |
| Ingram Micro USA | PQ8706 |
| Synnex US | STA-PAC1002 |
| UPC Code | 065030847001 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - NEMA 5-15 Power (North America) Receptacle |
| Connector B | 1 - IEC 60320 C14 Power |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 18 AWG |
| Cable Length | 2 ft [0.6 m] |
| Product Length | 2 ft [0.6 m] |
| Product Weight | 5.8 oz [165 g] |
| Packaging Information | |
| Package Quantity | 1 |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - 2 ft Computer Power Cord - IEC 320 EN 60320 C14 to NEMA 5-15R |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- PAC1002_Datasheet.pdf
English - PAC1002_Datasheet-DE.pdf
Deutsch - PAC1002_Datasheet-ES.pdf
Español - PAC1002_Datasheet-FR.pdf
Français - PAC1002_Datasheet-IT.pdf
Italiano - PAC1002_Datasheet-NL.pdf
Nederlands


















Follow us on Twitter | Find us on Google+