6 ft Standard Y Computer Power Cord NEMA 5-15P to 2x C13
PXT101Y $14.99 USD
In Stock: United States : 3349 Canada : 380
Our 6 ft IBM Power Cord lets you plug a monitor, PC, or laser printer into a grounded power outlet.
Backed by StarTech.com's lifetime warranty, this high quality IBM power cable is constructed to provide a durable, reliable connection.
The StarTech.com Advantage
- Save space and conveniently add 2 peripherals in one power cable
Features
- IBM Power “Y” Cable connects 2 peripherals in one power outlet
- Use with monitors, desktop computers or printers
Applications
- Connects two monitors, PC’s, or laser printers into a grounded power outlet
- Ideal when you’re running out of space on your power/surge protector or wall outlets
Product Numbers
| Dell Harmony | A0785749 |
| TechData Dis | 47326B |
| ASI Distribution USA | 81468 |
| D and H | PXT101Y |
| Ingram Micro USA | D88921 |
| Synnex US | STA-PXT101Y |
| UPC Code | 065030806312 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Type | SVT |
| Connector(s) | |
| Connector A | 1 - NEMA 5-15 Power (North America) Plug |
| Connector B | 2 - IEC 60320 C13 Power |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 18 AWG |
| Cable Length | 6 ft [1.8 m] |
| Product Weight | 0.6 lb [0.3 kg] |
| Power | |
| Input Voltage | 125 AC |
| Input Current | 10A |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - 6 ft Standard Y Computer Power Cord NEMA 5-15P to 2x C13 |
Downloads
Data Sheet(s)
- PXT101Y_Datasheet.pdf
English - PXT101Y_Datasheet-ES.pdf
Español - PXT101Y_Datasheet-FR.pdf
Français - PXT101Y_Datasheet-IT.pdf
Italiano - PXT101Y_Datasheet-NL.pdf
Nederlands

























Follow us on Twitter |