6 ft Standard Laptop Power Cord - NEMA 1-15P to C7
PXT101NB $9.99 USD
In Stock: United States : 572 Canada : 145
This high quality 6ft Laptop Power Cord offers a durable power connection for notebook computers.
The 6ft Laptop Power Cord is backed by our Lifetime Warranty.
The StarTech.com Advantage
- Replace worn-out or missing power cords with this high quality, 6ft standard laptop power cord
- Keep as a spare cord, perfect for use on the road with a laptop
- Backed by StarTech.com lifetime warranty
What's in the box
Product Numbers
| TechData Dis | 294785 |
| ASI Distribution USA | 82205 |
| D and H | PXT101NB |
| Ingram Micro USA | 810895 |
| Synnex US | STA-PXT101NB |
| UPC Code | 065030783613 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty | Lifetime |
| Cable Length | 6 ft [1.8 m] |
| Carton Quantity | 120 |
| Color | Black |
| Connector A | 1 - NEMA 1-15 Power (North America) Plug |
| Connector B | 1 - IEC 60320 C7 Power (Unpolarised) |
| Product Length | 6 ft [1.8 m] |
| Shipping (Package) Weight | 0.22 lb [0.1 kg] |























Follow us on Twitter |