6 ft Computer Power Cord - C19 to C20
PXTC19C206This 6ft Power Cord is a compact C19 to C20 computer cable that is designed to work with racks and Power Distribution Units.
Backed by StarTech.com's Lifetime Warranty, this 6ft computer power cord is expertly designed for longevity, and is constructed of only the highest quality of materials.
The StarTech.com Advantage
- Extend the reach from your Power Distribution Unit and Rack by 6 ft
- Replace worn-out or missing power cords with this high quality, 6ft Computer Power Cord
- Backed by StarTech.com's lifetime warranty
Product Numbers
| Dell Harmony | A2537479 |
| TechData Dis | 10547137 |
| ASI Distribution USA | 87895 |
| Ingram Micro USA | Y71077 |
| Synnex US | STA-PXTC19C206 |
| UPC Code | 065030833486 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector Type(s) | 1 - IEC 60320 C19 Power |
| 1 - IEC 60320 C20 Power | |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 16 AWG |
| Cable Length | 6 ft [1.8 m] |
| Product Length | 6 ft [1.8 m] |
| Environmental | |
| Operating Temperature | 60C |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 6 ft Computer Power Cord - C19 to C20 |
Downloads
Data Sheet(s)
- PXTC19C206_Datasheet.pdf
English - PXTC19C206_Datasheet-DE.pdf
Deutsch - PXTC19C206_Datasheet-ES.pdf
Español - PXTC19C206_Datasheet-FR.pdf
Français - PXTC19C206_Datasheet-IT.pdf
Italiano - PXTC19C206_Datasheet-NL.pdf
Nederlands




















Follow us on Twitter | Find us on Google+