6 ft Standard Computer Power Cord - NEMA 5-15P to Right Angle C13
PXT101L $8.99 USD
May be in stock with Resellers/Distributors
This 6ft Right Angle Power Cord features a standard NEMA 5-15P connector as well as a right-angled C13 connector allowing you to plug a monitor, PC, or laser printer into a grounded power outlet.
The right angle C13 connector positions the shaft of the cable flush with the back of the device you are connecting, saving space at the connection point. Backed by Lifetime Warranty.
The StarTech.com Advantage
- Power your PC or printer from a grounded power outlet
- Right angle C13 connector saves space by creating a flush connection to your preripherial devices
- Backed by StarTech.com's lifetime warranty
Applications
- Plugs monitor, PC, or laser printer into a grounded power outlet
- CSA approved
Product Numbers
| Dell Harmony | A3009471 |
| TechData Dis | 63360Q |
| ASI Distribution USA | 119954 |
| Ingram Micro USA | BH2912 |
| Synnex US | STA-PXT101L |
| UPC Code | 065030828123 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 3 |
| Cable Type | SVT |
| Connector(s) | |
| Connector A | 1 - NEMA 5-15 Power (North America) Plug |
| Connector B | 1 - IEC 60320 C13 Power |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 18 AWG |
| Cable Length | 6 ft [1.8 m] |
| Product Length | 6 ft [1.8 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
Related Products
Downloads
Data Sheet(s)
- PXT101L_Datasheet.pdf
English - PXT101L_Datasheet-ES.pdf
Español - PXT101L_Datasheet-FR.pdf
Français - PXT101L_Datasheet-IT.pdf
Italiano - PXT101L_Datasheet-NL.pdf
Nederlands



















Follow us on Twitter |