6in Fan Adapter - TX3 to 2x LP4 Power Y Splitter Cable
CPUFANADAPTConnect a TX3 fan directly to the power supply
This 6in 3-pin (TX3) to LP4 Power Y-cable lets you connect your CPU fan directly to the computer power supply, instead of connecting it to the designated motherboard port.
The adapter cable features a TX3 connector for connecting to the CPU fan, as well as a female LP4 connection to the computer power supply and an extra LP4 male connector that compensates for the used of the LP4 connector used to connect to the power supply.
This high quality adapter is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Connect a TX3 fan directly to the power supply, allowing for installation of extra fans in your system
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Applications
- Allows a fan with a TX3 motherboard connector (2 pins connected) to draw power from a standard LP4 power supply connector
Product Numbers
| ASI Distribution USA | 89108 |
| D and H | CPUFANADAPT |
| Ingram Micro USA | CH4491 |
| Synnex US | STA-CPUFANADAPT |
| UPC Code | 065030783293 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - LP4 (4 pin; Molex Large Drive Power) Male |
| Connector B | 1 - LP4 (4 pin; Molex Large Drive Power) Female |
| 1 - Molex Fan (3 pin; TX3) Male | |
| Physical Characteristics | |
| Product Length | 6 in [152.4 mm] |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - 6" 3 Pin to Large Internal Power CPU Fan |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- CPUFANADAPT_Datasheet.pdf
English - CPUFANADAPT_Datasheet-ES.pdf
Español - CPUFANADAPT_Datasheet-FR.pdf
Français - CPUFANADAPT_Datasheet-IT.pdf
Italiano - CPUFANADAPT_Datasheet-NL.pdf
Nederlands






















Follow us on Twitter |