LP4 to 2x SP4 Power Y Splitter Cable M/F
PYO2SPower up to 2 SP4 devices using a single Molex LP4 connector from the computer power supply
$5.99 USD
In Stock: United States : 420 Canada : 367
This cable features Large Internal Power Male, to 2x Small Internal Power Female connectors, allowing you to customize the power connections available from your computer power supply to better suit your system needs.
The StarTech.com Advantage
- Powers an IDE drive or LP4 connected device and a SATA drive, using a Molex LP4 connector from the computer power supply
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Applications
- Splits one large internal power end into two small ends
- Supplies power to 3.5" floppy drive
Product Numbers
| ASI Distribution USA | 125171 |
| D and H | PYO2S |
| Ingram Micro USA | CH4514 |
| Synnex US | STA-PYO2S |
| UPC Code | 065030771382 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - LP4 (4 pin; Molex Large Drive Power) Male |
| Connector B | 2 - SP4 (4 pin; Small Drive Power) Female |
| Physical Characteristics | |
| Cable Length | 8.1 in [205 mm] |
| Product Length | 8.1 in [205 mm] |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - Power Cable |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- PYO2S_Datasheet.pdf
English - PYO2S_Datasheet-DE.pdf
Deutsch - PYO2S_Datasheet-ES.pdf
Español - PYO2S_Datasheet-FR.pdf
Français - PYO2S_Datasheet-IT.pdf
Italiano - PYO2S_Datasheet-NL.pdf
Nederlands



















Follow us on Twitter | Find us on Google+